Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0926 - £ 0.0945 | 2681 In stock |
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.2573 - £ 0.2683 | 2600 In stock |
1.063 in
27.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.3132 - £ 0.326 | Request the lead time here |
1.26 in
32.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.1775 - £ 0.1857 | Request the lead time here |
0.827 in
21.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.2707 - £ 0.282 | 600 In stock |
1.102 in
28.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.2009 - £ 0.2091 | 11500 In stock |
0.906 in
23.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.2917 - £ 0.3027 | 5448 In stock |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.2239 - £ 0.2324 | 19394 In stock |
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0423 - £ 0.0892 | Request the lead time here |
0.472 in
12.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
|
||
| £ 0.2243 - £ 0.471 | 300 In stock |
1.378 in
35.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| £ 0.2408 - £ 0.3715 | 2600 In stock |
1.654 in
42.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| £ 0.0448 - £ 0.0986 | 4500 In stock |
0.748 in
19.0 mm
|
|
|
LDPE - PIR
|
0.709 in
18.0 mm
|
|
4
|
||
| £ 0.2903 - £ 0.3251 | Request the lead time here |
1.772 in
45.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| £ 0.2394 - £ 0.3096 | Request the lead time here |
1.626 in
41.3 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10080450 | £ 0.0745 - £ 0.1179 | 7800 In stock |
0.709 in
18.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
|
|
| £ 0.0737 - £ 0.0954 | 3450 In stock |
0.709 in
18.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
|
||
| 10093207 | £ 0.9729 - £ 2.0431 | 120 In stock |
2.5 in
63.5 mm
|
0.787 in
20.0 mm
|
|
LDPE
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
|
|
| £ 0.9536 - £ 2.0431 | 500 In stock |
2.5 in
63.5 mm
|
0.571 in
14.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 1.1256 - £ 2.3639 | 425 In stock |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| £ 0.1956 - £ 0.2075 | 4950 In stock |
1.378 in
35.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue