Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
10075562 £ 0.1844 - £ 0.2518 5300 In stock
34.0 mm
11.5 mm
LDPE
3.0 mm
1.0 mm
10075661 £ 1.4862 - £ 3.1789 275 In stock
75.0 mm
22.0 mm
LDPE
4.0 mm
2.0 mm
£ 0.5408 - £ 1.1588 Request the lead time here
50.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.1037 - £ 0.1246 600 In stock
25.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0737 - £ 0.09 300 In stock
19.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.333 - £ 0.3483 Request the lead time here
40.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.5518 - £ 1.1588 50 In stock
50.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
10075401 £ 0.0674 - £ 0.0766 15000 In stock
15.8 mm
11.5 mm
LDPE
2.0 mm
0.8 mm
10075579 £ 0.2091 - £ 0.276 30900 In stock
38.0 mm
11.5 mm
LDPE
3.0 mm
1.0 mm
10075456 £ 0.1059 - £ 0.1246 11400 In stock
25.0 mm
11.5 mm
LDPE
3.0 mm
1.0 mm
10075524 £ 0.1623 - £ 0.1785 15000 In stock
30.0 mm
12.4 mm
LDPE
3.0 mm
1.0 mm
10075654 £ 0.761 - £ 1.5981 5560 In stock
60.0 mm
14.5 mm
LDPE
3.0 mm
1.0 mm
£ 0.1136 - £ 0.1541 2300 In stock
25.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.1747 - £ 0.1961 2753 In stock
31.7 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0737 - £ 0.0954 900 In stock
18.0 mm
11.5 mm
PE
2.0 mm
0.8 mm
1
£ 0.1059 - £ 0.1246 50 In stock
25.4 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.139 - £ 0.2035 Request the lead time here
28.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
£ 0.227 - £ 0.2889 2000 In stock
40.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
£ 0.2091 - £ 0.276 1500 In stock
38.1 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
10075586 £ 0.227 - £ 0.2889 63800 In stock
40.0 mm
11.5 mm
LDPE
3.0 mm
1.0 mm
  • of 28
Round Tube Insert 34.0 mm 1.0 mm 3.0 mm LDPE Black

10075562

Price Range
£ 0.2518 - £ 0.1844

Stock Levels
5300 In stock
Attributes
  • D
    34.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 75.0 mm 2.0 mm 4.0 mm LDPE Black

10075661

Price Range
£ 3.1789 - £ 1.4862

Stock Levels
275 In stock
Attributes
  • D
    75.0 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Black
Round Tube Insert 50.0 mm 1.0 mm 3.0 mm Grey PE

10076842

Price Range
£ 1.1588 - £ 0.5408

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 25.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10075760

Price Range
£ 0.1246 - £ 0.1037

Stock Levels
600 In stock
Attributes
  • D
    25.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 19.0 mm 0.8 mm 2.0 mm LDPE - PIR White

10075722

Price Range
£ 0.09 - £ 0.0737

Stock Levels
300 In stock
Attributes
  • D
    19.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    White
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm Grey PE

10076972

Price Range
£ 0.3483 - £ 0.333

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 50.0 mm 1.0 mm 3.0 mm Grey PE

10076453

Price Range
£ 1.1588 - £ 0.5518

Stock Levels
50 In stock
Attributes
  • D
    50.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Mid Grey
Round Tube Insert 15.8 mm 0.8 mm 2.0 mm LDPE Black

10075401

Price Range
£ 0.0766 - £ 0.0674

Stock Levels
15000 In stock
Attributes
  • D
    15.8 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 38.0 mm 1.0 mm 3.0 mm LDPE Black

10075579

Price Range
£ 0.276 - £ 0.2091

Stock Levels
30900 In stock
Attributes
  • D
    38.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 25.0 mm 1.0 mm 3.0 mm LDPE Black

10075456

Price Range
£ 0.1246 - £ 0.1059

Stock Levels
11400 In stock
Attributes
  • D
    25.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 30.0 mm 1.0 mm 3.0 mm LDPE Black

10075524

Price Range
£ 0.1785 - £ 0.1623

Stock Levels
15000 In stock
Attributes
  • D
    30.0 mm
  • H
    12.4 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 60.0 mm 1.0 mm 3.0 mm LDPE Black

10075654

Price Range
£ 1.5981 - £ 0.761

Stock Levels
5560 In stock
Attributes
  • D
    60.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 25.0 mm 1.0 mm 3.0 mm Grey PE

10076736

Price Range
£ 0.1541 - £ 0.1136

Stock Levels
2300 In stock
Attributes
  • D
    25.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 31.7 mm 1.0 mm 3.0 mm LDPE - PIR White

10075814

Price Range
£ 0.1961 - £ 0.1747

Stock Levels
2753 In stock
Attributes
  • D
    31.7 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 18.0 mm 0.8 mm 2.0 mm PE Black

10079157

Price Range
£ 0.0954 - £ 0.0737

Stock Levels
900 In stock
Attributes
  • D
    18.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 25.4 mm 1.0 mm 3.0 mm LDPE - PIR White

10075777

Price Range
£ 0.1246 - £ 0.1059

Stock Levels
50 In stock
Attributes
  • D
    25.4 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 28.0 mm 1.0 mm 3.0 mm Grey PE

10076552

Price Range
£ 0.2035 - £ 0.139

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Mid Grey
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10076040

Price Range
£ 0.2889 - £ 0.227

Stock Levels
2000 In stock
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 38.1 mm 1.0 mm 3.0 mm LDPE - PIR White

10075821

Price Range
£ 0.276 - £ 0.2091

Stock Levels
1500 In stock
Attributes
  • D
    38.1 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm LDPE Black

10075586

Price Range
£ 0.2889 - £ 0.227

Stock Levels
63800 In stock
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black