10079171
111493
| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.2606 |
| 1500 + | £ 0.2036 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.457 in |
|---|---|
| D | 37.0 mm |
| H | 0.453 in |
| H | 11.5 mm |
| Minimum Wall Thickness | 1.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Maximum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 3.0 mm |
| Colour | Black |
| Finish | Polished |
| Material | PE |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue