Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Item Code Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 0.2256 - £ 0.3483 1000 In stock
40.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 1.3128 - £ 2.7569 Request the lead time here
76.2 mm
22.0 mm
LDPE - PIR
4.0 mm
2.0 mm
1
111167 £ 0.2256 - £ 0.3483 Request the lead time here
40.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.4082 - £ 0.5474 900 In stock
50.8 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
£ 0.1136 - £ 0.1541 700 In stock
25.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0803 - £ 0.111 Request the lead time here
19.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.214 - £ 0.3401 Request the lead time here
38.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
111132 £ 0.7313 - £ 1.1826 Request the lead time here
76.2 mm
22.0 mm
PE
14.0 mm
8.0 mm
1
£ 0.5504 - £ 1.1559 Request the lead time here
50.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.1785 - £ 0.2423 400 In stock
32.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0874 - £ 0.1153 Request the lead time here
20.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.0693 - £ 0.0946 Request the lead time here
16.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
111140 £ 0.1136 - £ 0.1541 3400 In stock
25.4 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.4011 - £ 0.5474 1400 In stock
50.8 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
£ 1.3128 - £ 2.7569 Request the lead time here
76.2 mm
22.0 mm
PE
4.0 mm
2.0 mm
1
£ 0.5503 - £ 0.5614 Request the lead time here
60.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.6902 - £ 1.1826 Request the lead time here
75.0 mm
22.0 mm
LDPE - PIR
4.0 mm
2.0 mm
1
£ 0.1785 - £ 0.2423 Request the lead time here
32.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.1136 - £ 0.1541 900 In stock
25.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.4011 - £ 0.5474 Request the lead time here
50.8 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
  • of 28
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm Grey PE

111127

Price Range
£ 0.3483 - £ 0.2256

Stock Levels
1000 In stock
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 76.2 mm 2.0 mm 4.0 mm Grey PE

111152

Price Range
£ 2.7569 - £ 1.3128

Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm Grey PE

111167

Price Range
£ 0.3483 - £ 0.2256

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 50.8 mm 11.0 mm 20.0 mm LDPE - PIR Grey

111129

Price Range
£ 0.5474 - £ 0.4082

Stock Levels
900 In stock
Attributes
  • D
    50.8 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Grey
Round Tube Insert 25.0 mm 1.0 mm 3.0 mm Grey PE

111139

Price Range
£ 0.1541 - £ 0.1136

Stock Levels
700 In stock
Attributes
  • D
    25.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 19.0 mm 0.8 mm 2.0 mm Grey PE

111136

Price Range
£ 0.111 - £ 0.0803

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 38.0 mm 1.0 mm 3.0 mm Grey PE

111146

Price Range
£ 0.3401 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 76.2 mm 8.0 mm 14.0 mm PE Grey

111132

Price Range
£ 1.1826 - £ 0.7313

Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    8.0 mm
  • Maximum Wall Thickness
    14.0 mm
  • Colour
    Grey
Round Tube Insert 50.0 mm 1.0 mm 3.0 mm Grey PE

111148

Price Range
£ 1.1559 - £ 0.5504

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 32.0 mm 1.0 mm 3.0 mm Grey PE

111124

Price Range
£ 0.2423 - £ 0.1785

Stock Levels
400 In stock
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 20.0 mm 0.8 mm 2.0 mm Grey PE

111117

Price Range
£ 0.1153 - £ 0.0874

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 16.0 mm 0.8 mm 2.0 mm Grey PE

111135

Price Range
£ 0.0946 - £ 0.0693

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 25.4 mm 1.0 mm 3.0 mm Grey PE

111140

Price Range
£ 0.1541 - £ 0.1136

Stock Levels
3400 In stock
Attributes
  • D
    25.4 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 50.8 mm 11.0 mm 20.0 mm LDPE - PIR Grey

111149

Price Range
£ 0.5474 - £ 0.4011

Stock Levels
1400 In stock
Attributes
  • D
    50.8 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Grey
Round Tube Insert 76.2 mm 2.0 mm 4.0 mm Grey PE

111172

Price Range
£ 2.7569 - £ 1.3128

Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 60.0 mm 1.0 mm 3.0 mm LDPE - PIR Grey

111150

Price Range
£ 0.5614 - £ 0.5503

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 75.0 mm 2.0 mm 4.0 mm LDPE - PIR Grey

111151

Price Range
£ 1.1826 - £ 0.6902

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 32.0 mm 1.0 mm 3.0 mm Grey PE

111164

Price Range
£ 0.2423 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 25.0 mm 1.0 mm 3.0 mm Grey PE

111179

Price Range
£ 0.1541 - £ 0.1136

Stock Levels
900 In stock
Attributes
  • D
    25.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 50.8 mm 11.0 mm 20.0 mm LDPE - PIR Grey

111189

Price Range
£ 0.5474 - £ 0.4011

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Grey