Quantity | Unit price |
---|---|
100 - 499 | £ 0.2179 |
500 - 999 | £ 0.214 |
1000 + | £ 0.21 |
Full Material | Low Density Polyethylene |
---|---|
Finish | No Finish |
Colour | Black |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Head Height | 5.0 mm |
Head Height | 0.197 in |
Insert Height | 12.0 mm |
Insert Height | 0.472 in |
Compatible Outside Tube Diameter | 24.0 mm |
Compatible Outside Tube Diameter | 0.945 in |
Compatible Wall Thickness Range | 1.5 - 2.0 mm | 0.059 - 0.079 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue