Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1139 - £ 0.211 | 6375 In stock |
1.496 in
38.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
2
|
||
| 10341223 | £ 0.0419 - £ 0.1226 | 8100 In stock |
1.772 in
45.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
3
|
|
| £ 0.2792 - £ 0.4863 | Request the lead time here |
1.988 in
50.5 mm
|
0.689 in
17.5 mm
|
|
PE
|
0.11 in
2.8 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0701 - £ 0.1575 | 3600 In stock |
0.984 in
25.0 mm
|
0.335 in
8.5 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
2
|
||
| £ 0.7399 - £ 1.6265 | 600 In stock |
3.189 in
81.0 mm
|
0.748 in
19.0 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.127 - £ 0.3428 | 200 In stock |
1.575 in
40.0 mm
|
0.524 in
13.3 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
2
|
||
| 10211335 | £ 0.1553 - £ 0.2877 | 13800 In stock |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
2
|
|
| £ 1.2646 - £ 1.3169 | 1800 In stock |
2.165 in
55.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.1284 - £ 0.2288 | 900 In stock |
1.213 in
30.8 mm
|
0.748 in
19.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.153 - £ 0.2599 | Request the lead time here |
1.299 in
33.0 mm
|
0.728 in
18.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0368 - £ 0.0744 | Request the lead time here |
0.551 in
14.0 mm
|
0.268 in
6.8 mm
|
|
PE
|
0.091 in
2.3 mm
|
0.039 in
1.0 mm
|
3
|
||
| 10377215 | £ 0.0551 - £ 0.1429 | 12800 In stock |
0.866 in
22.0 mm
|
0.374 in
9.5 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
3
|
|
| £ 0.2174 - £ 0.2256 | 135 In stock |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 3.9688 - £ 4.0538 | Request the lead time here |
3.937 in
100 mm
|
1.102 in
28.0 mm
|
|
PE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.8164 - £ 1.5148 | 540 In stock |
2.795 in
71.0 mm
|
0.752 in
19.1 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.2268 - £ 0.4996 | 150 In stock |
1.917 in
48.7 mm
|
0.717 in
18.2 mm
|
|
PE
|
0.11 in
2.8 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.1002 - £ 0.2575 | 2000 In stock |
1.26 in
32.0 mm
|
0.394 in
10.0 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
2
|
||
| £ 0.0868 - £ 0.2144 | 5750 In stock |
1.181 in
30.0 mm
|
0.39 in
9.9 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
2
|
||
| £ 0.1319 - £ 0.3428 | Request the lead time here |
1.594 in
40.5 mm
|
0.689 in
17.5 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.3997 - £ 0.6006 | 150 In stock |
2.362 in
60.0 mm
|
0.461 in
11.7 mm
|
|
PE
|
0.11 in
2.8 mm
|
0.039 in
1.0 mm
|
2