Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 3.8532 - £ 3.9357 | 99 In stock |
3.937 in
100.0 mm
|
1.102 in
28.0 mm
|
|
PE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 6.922 - £ 7.0596 | 78 In stock |
5.512 in
140.0 mm
|
1.339 in
34.0 mm
|
|
PE
|
0.256 in
6.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.041 - £ 0.0884 | 27784 In stock |
0.709 in
18.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
3
|
||
| 10206591 | £ 0.0713 - £ 0.1511 | 5800 In stock |
0.945 in
24.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
3
|
|
| £ 0.0541 - £ 0.0897 | 12600 In stock |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
3
|
||
| 10206584 | £ 0.0333 - £ 0.0758 | 63000 In stock |
0.394 in
10.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.059 in
1.5 mm
|
0.031 in
0.8 mm
|
3
|
|
| £ 0.1335 - £ 0.2472 | 800 In stock |
1.575 in
40.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
Low Profile
|
||
| £ 0.0806 - £ 0.1262 | 11050 In stock |
1.181 in
30.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
3
|
||
| £ 0.0719 - £ 0.1667 | 26700 In stock |
1.102 in
28.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
Low Profile
|
||
| £ 0.0899 - £ 0.2434 | 5600 In stock |
0.874 in
22.2 mm
|
|
|
LDPE - PIR
|
0.63 in
16.0 mm
|
|
4
|
||
| 10075197 | £ 0.078 - £ 0.09 | 42900 In stock |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
|
| £ 0.2504 - £ 0.3896 | 500 In stock |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| 10120699 | £ 0.2579 - £ 1.0949 | 720 In stock |
1.874 in
47.6 mm
|
0.61 in
15.5 mm
|
|
LDPE - PIR
|
0.059 in
1.5 mm
|
0.039 in
1.0 mm
|
1
|
|
| £ 0.0934 - £ 0.1148 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.0934 - £ 0.1148 | 1500 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.1165 - £ 0.1537 | 1100 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 3.2889 - £ 3.793 | Request the lead time here |
4.134 in
105.0 mm
|
1.102 in
28.0 mm
|
|
LDPE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.1118 - £ 0.1537 | 900 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10258101 | £ 0.6935 - £ 1.4565 | 2940 In stock |
2.165 in
55.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
|
| £ 2.3532 - £ 4.9417 | 9750 In stock |
3.543 in
90.0 mm
|
0.787 in
20.0 mm
|
|
PE
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
1