10340387
1339575
| Quantity | Unit price |
|---|---|
| 300 - 2999 | £ 0.1667 |
| 3000 - 29999 | £ 0.0734 |
| 30000 + | £ 0.0719 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 28.0 mm |
|---|---|
| D | 1.102 in |
| H | 11.5 mm |
| H | 0.453 in |
| Minimum Wall Thickness | 0.031 in |
| Minimum Wall Thickness | 0.8 mm |
| Maximum Wall Thickness | 0.098 in |
| Maximum Wall Thickness | 2.5 mm |
| Colour | Black |
| Finish | Textured |
| Material | LDPE |
| Type | Low Profile |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue