Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Essentra Part Number Price range Availability H1 Colour h Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.0731 - £ 0.0812 Request the lead time here
5.0 mm
Grey
11.5 mm
6.0 mm
42.0 mm
3.0 mm
£ 0.0731 - £ 0.0812 Request the lead time here
5.0 mm
White
11.5 mm
6.0 mm
42.0 mm
3.0 mm
£ 0.0712 - £ 0.0791 Request the lead time here
5.0 mm
White
11.5 mm
3.0 mm
42.0 mm
1.0 mm
£ 0.0593 - £ 0.0658 Request the lead time here
5.0 mm
White
11.5 mm
3.0 mm
35.0 mm
1.0 mm
£ 0.1047 - £ 0.1164 Request the lead time here
5.0 mm
White
14.5 mm
2.7 mm
57.2 mm
1.2 mm
£ 0.0593 - £ 0.0658 Request the lead time here
5.0 mm
Grey
11.5 mm
3.0 mm
35.0 mm
1.0 mm
£ 1.1209 - £ 1.2454 Request the lead time here
6.0 mm
Grey
34.0 mm
6.5 mm
159.0 mm
2.0 mm
£ 1.197 - £ 1.33 Request the lead time here
6.0 mm
Grey
34.0 mm
7.0 mm
160.0 mm
2.5 mm
£ 1.1209 - £ 1.2454 Request the lead time here
6.0 mm
White
34.0 mm
6.5 mm
159.0 mm
2.0 mm
£ 0.0263 - £ 0.0292 Request the lead time here
5.0 mm
Grey
11.5 mm
2.0 mm
18.0 mm
1.0 mm
£ 0.0187 - £ 0.0207 Request the lead time here
4.0 mm
Grey
11.0 mm
2.0 mm
13.0 mm
1.0 mm
£ 1.0033 - £ 1.1148 Request the lead time here
6.0 mm
White
34.0 mm
6.5 mm
140.0 mm
2.0 mm
£ 1.0447 - £ 1.1608 Request the lead time here
6.0 mm
Grey
34.0 mm
7.0 mm
150.0 mm
2.0 mm
£ 0.0546 - £ 0.0607 Request the lead time here
5.0 mm
White
11.5 mm
5.0 mm
32.0 mm
2.5 mm
£ 0.0577 - £ 0.0641 Request the lead time here
5.0 mm
Grey
11.5 mm
3.0 mm
34.0 mm
1.0 mm
£ 0.0598 - £ 0.0664 Request the lead time here
5.0 mm
Grey
11.5 mm
3.5 mm
38.0 mm
1.0 mm
£ 0.8368 - £ 0.9298 Request the lead time here
6.0 mm
White
28.5 mm
4.0 mm
120.0 mm
2.0 mm
£ 0.8784 - £ 0.976 Request the lead time here
6.0 mm
White
33.0 mm
7.0 mm
127.0 mm
3.2 mm
£ 0.0187 - £ 0.0207 Request the lead time here
3.0 mm
White
13.0 mm
2.0 mm
15.0 mm
1.0 mm
£ 0.019 - £ 0.0211 Request the lead time here
5.0 mm
White
11.5 mm
2.0 mm
14.0 mm
1.0 mm
  • of 10
Round Tube Insert 42.0 mm 3.0 mm- 6.0 mm Grey LDPE - PIR

20775797

Price Range
£ 0.0812 - £ 0.0731

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 42.0 mm 3.0 mm- 6.0 mm White LDPE - PIR

20775803

Price Range
£ 0.0812 - £ 0.0731

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 42.0 mm 1.0 mm- 3.0 mm White LDPE - PIR

20775919

Price Range
£ 0.0791 - £ 0.0712

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 35.0 mm 1.0 mm- 3.0 mm White LDPE - PIR

20775599

Price Range
£ 0.0658 - £ 0.0593

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 57.2 mm 1.2 mm 2.7 mm White LDPE - PIR

20776336

Price Range
£ 0.1164 - £ 0.1047

Stock Levels
Request the lead time here
Attributes
  • D
    57.2 mm
  • H1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    2.7 mm
Round Tube Insert 35.0 mm 1.0 mm- 3.0 mm Grey LDPE - PIR

20775582

Price Range
£ 0.0658 - £ 0.0593

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 159.0 mm 2.0 mm- 6.5 mm Grey LDPE

20774479

Price Range
£ 1.2454 - £ 1.1209

Stock Levels
Request the lead time here
Attributes
  • D
    159.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm
Round Tube Insert 160.0 mm 2.5 mm- 7.0 mm Grey LDPE

20774516

Price Range
£ 1.33 - £ 1.197

Stock Levels
Request the lead time here
Attributes
  • D
    160.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    7.0 mm
Round Tube Insert 159.0 mm 2.0 mm- 6.5 mm White LDPE

20774486

Price Range
£ 1.2454 - £ 1.1209

Stock Levels
Request the lead time here
Attributes
  • D
    159.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm
Round Tube Insert 18.0 mm 1.0 mm- 2.0 mm Grey LDPE - PIR

20774745

Price Range
£ 0.0292 - £ 0.0263

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 13.0 mm 1.0 mm- 2.0 mm Grey LDPE - PIR

20774295

Price Range
£ 0.0207 - £ 0.0187

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • H1
    4.0 mm
  • h
    11.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 140.0 mm 2.0 mm- 6.5 mm White LDPE

20774325

Price Range
£ 1.1148 - £ 1.0033

Stock Levels
Request the lead time here
Attributes
  • D
    140.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm
Round Tube Insert 150.0 mm 2.0 mm- 7.0 mm Grey LDPE

20774363

Price Range
£ 1.1608 - £ 1.0447

Stock Levels
Request the lead time here
Attributes
  • D
    150.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    7.0 mm
Round Tube Insert 32.0 mm 2.5 mm- 5.0 mm White LDPE - PIR

20775407

Price Range
£ 0.0607 - £ 0.0546

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 34.0 mm 1.0 mm- 3.0 mm Grey LDPE - PIR

20775513

Price Range
£ 0.0641 - £ 0.0577

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 38.0 mm 1.0 mm- 3.5 mm Grey LDPE - PIR

20775643

Price Range
£ 0.0664 - £ 0.0598

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 120.0 mm 2.0 mm- 4.0 mm White LDPE

20774127

Price Range
£ 0.9298 - £ 0.8368

Stock Levels
Request the lead time here
Attributes
  • D
    120.0 mm
  • H1
    6.0 mm
  • h
    28.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 127.0 mm 3.2 mm- 7.0 mm White LDPE

20774219

Price Range
£ 0.976 - £ 0.8784

Stock Levels
Request the lead time here
Attributes
  • D
    127.0 mm
  • H1
    6.0 mm
  • h
    33.0 mm
  • Minimum Wall Thickness
    3.2 mm
  • Maximum Wall Thickness
    7.0 mm
Round Tube Insert 15.0 mm 1.0 mm- 2.0 mm White LDPE - PIR

20774431

Price Range
£ 0.0207 - £ 0.0187

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • H1
    3.0 mm
  • h
    13.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 14.0 mm 1.0 mm- 2.0 mm White LDPE - PIR

20774356

Price Range
£ 0.0211 - £ 0.019

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm