Quantity | Unit price |
---|---|
500 - 2499 | £ 0.1164 |
2500 + | £ 0.1047 |
D | 57.2 mm |
---|---|
D | 2.252 in |
h | 14.5 mm |
h | 0.571 in |
h | 5.0 mm |
h | 0.197 in |
Minimum Wall Thickness | 0.047 in |
Minimum Wall Thickness | 1.2 mm |
Maximum Wall Thickness | 2.7 mm |
Maximum Wall Thickness | 0.106 in |
Full Material | Low Density Polyethylene |
Colour | White |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue