Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Essentra Part Number Price range Availability H1 Colour h Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.1549 - £ 0.1721 Request the lead time here
5.0 mm
Grey
20.5 mm
3.5 mm
63.5 mm
1.5 mm
£ 0.1313 - £ 0.1459 Request the lead time here
5.0 mm
White
21.0 mm
5.0 mm
60.0 mm
3.0 mm
£ 0.0632 - £ 0.0702 Request the lead time here
5.0 mm
White
11.5 mm
3.0 mm
40.0 mm
1.0 mm
£ 0.1148 - £ 0.1275 Request the lead time here
5.0 mm
White
11.0 mm
3.0 mm
45.0 mm
1.0 mm
£ 0.0593 - £ 0.0658 Request the lead time here
5.0 mm
White
11.5 mm
3.0 mm
35.0 mm
1.0 mm
£ 0.0598 - £ 0.0664 Request the lead time here
5.0 mm
White
11.5 mm
3.5 mm
38.0 mm
1.0 mm
£ 0.1047 - £ 0.1164 Request the lead time here
5.0 mm
White
14.5 mm
2.7 mm
57.2 mm
1.2 mm
£ 0.1088 - £ 0.1209 Request the lead time here
5.0 mm
White
18.5 mm
3.0 mm
60.0 mm
1.5 mm
£ 0.0843 - £ 0.0937 Request the lead time here
5.0 mm
White
11.5 mm
5.0 mm
48.0 mm
2.5 mm
£ 0.0808 - £ 0.0898 Request the lead time here
5.0 mm
White
11.5 mm
3.6 mm
48.0 mm
1.2 mm
£ 0.11 - £ 0.1222 Request the lead time here
5.0 mm
Grey
11.5 mm
4.5 mm
50.0 mm
2.5 mm
£ 0.0979 - £ 0.1088 Request the lead time here
5.0 mm
Grey
14.5 mm
3.5 mm
52.0 mm
1.5 mm
£ 0.0749 - £ 0.0833 Request the lead time here
5.0 mm
Grey
11.5 mm
2.5 mm
43.0 mm
2.0 mm
£ 0.1148 - £ 0.1275 Request the lead time here
5.0 mm
Grey
11.0 mm
3.0 mm
45.0 mm
1.0 mm
£ 0.0808 - £ 0.0898 Request the lead time here
5.0 mm
Grey
11.5 mm
3.6 mm
48.0 mm
1.2 mm
£ 0.0879 - £ 0.0977 Request the lead time here
5.0 mm
Grey
11.5 mm
2.5 mm
50.0 mm
1.0 mm
£ 0.0946 - £ 0.1051 Request the lead time here
5.0 mm
White
11.5 mm
3.0 mm
50.8 mm
1.2 mm
£ 0.1202 - £ 0.1336 Request the lead time here
5.0 mm
Grey
14.5 mm
3.0 mm
55.0 mm
1.0 mm
£ 0.5836 - £ 0.6485 Request the lead time here
4.0 mm
Grey
21.0 mm
5.5 mm
80.0 mm
3.0 mm
£ 2.1906 - £ 2.434 Request the lead time here
6.0 mm
White
34.0 mm
7.5 mm
165.0 mm
3.2 mm
  • of 10
Round Tube Insert 63.5 mm 1.5 mm 3.5 mm Grey LDPE - PIR

20776497

Price Range
£ 0.1721 - £ 0.1549

Stock Levels
Request the lead time here
Attributes
  • D
    63.5 mm
  • H1
    5.0 mm
  • h
    20.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 60.0 mm 3.0 mm 5.0 mm White LDPE - PIR

20776374

Price Range
£ 0.1459 - £ 0.1313

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H1
    5.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 40.0 mm 1.0 mm- 3.0 mm White LDPE - PIR

20775735

Price Range
£ 0.0702 - £ 0.0632

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 45.0 mm 1.0 mm- 3.0 mm White LDPE - PIR

20775988

Price Range
£ 0.1275 - £ 0.1148

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H1
    5.0 mm
  • h
    11.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 35.0 mm 1.0 mm- 3.0 mm White LDPE - PIR

20775599

Price Range
£ 0.0658 - £ 0.0593

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 38.0 mm 1.0 mm- 3.5 mm White LDPE - PIR

20775650

Price Range
£ 0.0664 - £ 0.0598

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 57.2 mm 1.2 mm 2.7 mm White LDPE - PIR

20776336

Price Range
£ 0.1164 - £ 0.1047

Stock Levels
Request the lead time here
Attributes
  • D
    57.2 mm
  • H1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    2.7 mm
Round Tube Insert 60.0 mm 1.5 mm 3.0 mm White LDPE - PIR

20776466

Price Range
£ 0.1209 - £ 0.1088

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H1
    5.0 mm
  • h
    18.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 48.0 mm 2.5 mm- 5.0 mm White LDPE - PIR

20776046

Price Range
£ 0.0937 - £ 0.0843

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 48.0 mm 1.2 mm- 3.6 mm White LDPE - PIR

20776121

Price Range
£ 0.0898 - £ 0.0808

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.6 mm
Round Tube Insert 50.0 mm 2.5 mm- 4.5 mm Grey LDPE - PIR

20776169

Price Range
£ 0.1222 - £ 0.11

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 52.0 mm 1.5 mm- 3.5 mm Grey LDPE - PIR

20776268

Price Range
£ 0.1088 - £ 0.0979

Stock Levels
Request the lead time here
Attributes
  • D
    52.0 mm
  • H1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 43.0 mm 2.0 mm- 2.5 mm Grey LDPE - PIR

20775940

Price Range
£ 0.0833 - £ 0.0749

Stock Levels
Request the lead time here
Attributes
  • D
    43.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 45.0 mm 1.0 mm- 3.0 mm Grey LDPE - PIR

20775971

Price Range
£ 0.1275 - £ 0.1148

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H1
    5.0 mm
  • h
    11.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 48.0 mm 1.2 mm- 3.6 mm Grey LDPE - PIR

20776114

Price Range
£ 0.0898 - £ 0.0808

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.6 mm
Round Tube Insert 50.0 mm 1.0 mm- 2.5 mm Grey LDPE - PIR

20776220

Price Range
£ 0.0977 - £ 0.0879

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 50.8 mm 1.2 mm- 3.0 mm White LDPE - PIR

20776152

Price Range
£ 0.1051 - £ 0.0946

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 55.0 mm 1.0 mm- 3.0 mm Grey LDPE - PIR

20776299

Price Range
£ 0.1336 - £ 0.1202

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • H1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 80.0 mm 3.0 mm 5.5 mm Grey LDPE

20777364

Price Range
£ 0.6485 - £ 0.5836

Stock Levels
Request the lead time here
Attributes
  • D
    80.0 mm
  • H1
    4.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.5 mm
Round Tube Insert 165.0 mm 3.2 mm 7.5 mm White LDPE

20777326

Price Range
£ 2.434 - £ 2.1906

Stock Levels
Request the lead time here
Attributes
  • D
    165.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    3.2 mm
  • Maximum Wall Thickness
    7.5 mm