Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
£ 0.3922 - £ 0.8308 475 In stock
20.0 mm
Black
20.0 mm
35.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
10286043 £ 0.4142 - £ 0.8772 12125 In stock
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.494 - £ 1.0475 4650 In stock
20.0 mm
Black
20.0 mm
50.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.1816 - £ 0.3844 Request the lead time here
20.0 mm
Black
20.0 mm
20.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 1.3899 - £ 2.9415 240 In stock
35.0 mm
Black
35.0 mm
50.0 mm
1.5 mm | 0.059 in
£ 0.1747 - £ 0.3689 7300 In stock
20.0 mm
Black
20.0 mm
19.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4789 - £ 1.014 120 In stock
25.0 mm
Black
25.0 mm
25.0 mm
1.5 mm | 0.059 in
£ 0.2614 - £ 0.5547 6050 In stock
20.0 mm
Black
20.0 mm
30.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2889 - £ 0.6141 2300 In stock
20.0 mm
Black
20.0 mm
32.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2174 - £ 0.4618 62700 In stock
20.0 mm
Black
20.0 mm
25.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 1.3899 - £ 2.9415 160 In stock
35.0 mm
Black
35.0 mm
50.0 mm
2.0 mm | 0.079 in
£ 0.6412 - £ 1.3572 Request the lead time here
30.0 mm
Black
30.0 mm
30.0 mm
2.0 mm | 0.079 in
£ 12.5584 - £ 12.5584 Request the lead time here
49.0 mm
Black
M12
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.6771 - £ 1.4349 Request the lead time here
Black
25.0 mm
1.5 mm | 0.059 in
£ 20.7653 - £ 42.6557 48 In stock
49.0 mm
Black
M16
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 21.2756 - £ 43.6922 Request the lead time here
42.0 mm
Black
M12
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 19.7589 - £ 40.5296 Request the lead time here
35.0 mm
Black
M12
35.0 mm
30.0 mm
1.0 mm | 0.039 in
£ 0.461 - £ 0.9779 1940 In stock
20.0 mm
Grey
20.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.4734 - £ 1.0037 2280 In stock
20.0 mm
Grey
20.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2009 - £ 0.4231 Request the lead time here
20.0 mm
Grey
20.0 mm
19.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
  • of 5
2 Threaded Insert M10 Round 35.0 mm 1-1.5 Black

10286005

Price Range
£ 0.8308 - £ 0.3922

Stock Levels
475 In stock
Attributes
  • D
    35.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 40.0 mm 1-1.5 Black

10286043

Price Range
£ 0.8772 - £ 0.4142

Stock Levels
12125 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 50.0 mm 1-1.5 Black

10286081

Price Range
£ 1.0475 - £ 0.494

Stock Levels
4650 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M6 Round 20.0 mm 1-1.5 Black

10285916

Price Range
£ 0.3844 - £ 0.1816

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 50.0 mm PA Black

10248324

Price Range
£ 2.9415 - £ 1.3899

Stock Levels
240 In stock
Attributes
  • D
    50.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
2 Threaded Insert M6 Round 19.0 mm 1-1.5 Black

10285909

Price Range
£ 0.3689 - £ 0.1747

Stock Levels
7300 In stock
Attributes
  • D
    19.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 25.0 mm PA Black

10248287

Price Range
£ 1.014 - £ 0.4789

Stock Levels
120 In stock
Attributes
  • D
    25.0 mm
  • H
    25.0 mm
  • h
    25.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
2 Threaded Insert M8 Round 30.0 mm 1-1.5 Black

10285954

Price Range
£ 0.5547 - £ 0.2614

Stock Levels
6050 In stock
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 32.0 mm 1-1.5 Black

10285985

Price Range
£ 0.6141 - £ 0.2889

Stock Levels
2300 In stock
Attributes
  • D
    32.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 25.0 mm 1-1.5 Black

10285947

Price Range
£ 0.4618 - £ 0.2174

Stock Levels
62700 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 50.0 mm PA Black

10248409

Price Range
£ 2.9415 - £ 1.3899

Stock Levels
160 In stock
Attributes
  • D
    50.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Round 30.0 mm PA Black

10248362

Price Range
£ 1.3572 - £ 0.6412

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    30.0 mm
  • h
    30.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274385

Price Range
£ 12.5584 - £ 12.5584

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Threaded Insert M10 Round 25.0 mm HDPE Black

10164112

Price Range
£ 1.4349 - £ 0.6771

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
  • Material
    HDPE
  • Colour
    Black
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274477

Price Range
£ 42.6557 - £ 20.7653

Stock Levels
48 In stock
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274453

Price Range
£ 43.6922 - £ 21.2756

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.0 mm PA Black

10274422

Price Range
£ 40.5296 - £ 19.7589

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.0 mm
  • Screw Size
    M12
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303795

Price Range
£ 0.9779 - £ 0.461

Stock Levels
1940 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303870

Price Range
£ 1.0037 - £ 0.4734

Stock Levels
2280 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

10304006

Price Range
£ 0.4231 - £ 0.2009

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in