10164112
PZMR250-15RM10B
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 1.4349 |
| 1000 + | £ 0.6771 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.984 in |
|---|---|
| D | 25.0 mm |
| Gauge | 1.5 mm |
| Compatible Wall Thickness Range | 1.5 mm | 0.059 in |
| Material | HDPE |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue