Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Item Code Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
£ 0.3632 - £ 0.7715 200 In stock
20.0 mm
Grey
20.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.3935 - £ 0.8334 Request the lead time here
20.0 mm
Grey
20.0 mm
40.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2078 - £ 0.4412 200 In stock
20.0 mm
Grey
20.0 mm
20.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2931 - £ 0.6218 Request the lead time here
20.0 mm
Grey
20.0 mm
30.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
551746 £ 0.5091 - £ 1.0785 4600 In stock
20.0 mm
Grey
20.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.5325 - £ 1.1275 Request the lead time here
20.0 mm
Grey
20.0 mm
60.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.5201 - £ 1.1017 2500 In stock
20.0 mm
Grey
20.0 mm
60.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2009 - £ 0.4231 Request the lead time here
20.0 mm
Grey
20.0 mm
19.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.461 - £ 0.9779 90 In stock
20.0 mm
Grey
20.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.4857 - £ 1.0295 2500 In stock
20.0 mm
Grey
20.0 mm
40.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
551731 £ 0.2449 - £ 0.5212 Request the lead time here
20.0 mm
Grey
20.0 mm
32.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.1747 - £ 0.3689 Request the lead time here
20.0 mm
Grey
20.0 mm
20.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.3855 - £ 0.8424 Request the lead time here
23.5 mm
Black
23.5 mm
25.0 mm
1.0 - 2.0 mm | 0.039 - 0.079 in
£ 0.2834 - £ 0.6012 Request the lead time here
20.0 mm
Black
20.0 mm
30.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.1816 - £ 0.3844 Request the lead time here
20.0 mm
Black
20.0 mm
20.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.1885 - £ 0.3999 Request the lead time here
20.0 mm
Black
20.0 mm
20.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.3922 - £ 0.8308 Request the lead time here
20.0 mm
Black
20.0 mm
35.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4582 - £ 0.9701 450 In stock
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.5449 - £ 1.1533 50 In stock
20.0 mm
Black
20.0 mm
60.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4224 - £ 1.1493 20 In stock
20.0 mm
Black
20.0 mm
50.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
  • of 5
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

551734

Price Range
£ 0.7715 - £ 0.3632

Stock Levels
200 In stock
Attributes
  • D
    38.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

551738

Price Range
£ 0.8334 - £ 0.3935

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

551747

Price Range
£ 0.4412 - £ 0.2078

Stock Levels
200 In stock
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

551735

Price Range
£ 0.6218 - £ 0.2931

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M12 Round 1.5 mm HDPE Grey

551746

Price Range
£ 1.0785 - £ 0.5091

Stock Levels
4600 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

551739

Price Range
£ 1.1275 - £ 0.5325

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

551748

Price Range
£ 1.1017 - £ 0.5201

Stock Levels
2500 In stock
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

551742

Price Range
£ 0.4231 - £ 0.2009

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

551721

Price Range
£ 0.9779 - £ 0.461

Stock Levels
90 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

551723

Price Range
£ 1.0295 - £ 0.4857

Stock Levels
2500 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

551731

Price Range
£ 0.5212 - £ 0.2449

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

551725

Price Range
£ 0.3689 - £ 0.1747

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M8 Round 2.0 mm HDPE Black

498650

Price Range
£ 0.8424 - £ 0.3855

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    23.5 mm
  • h
    23.5 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
2 Threaded Insert M10 Round 30.0 mm 1-1.5 Black

498566

Price Range
£ 0.6012 - £ 0.2834

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M6 Round 20.0 mm 1-1.5 Black

498561

Price Range
£ 0.3844 - £ 0.1816

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 20.0 mm 1-1.5 Black

498562

Price Range
£ 0.3999 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 35.0 mm 1-1.5 Black

498570

Price Range
£ 0.8308 - £ 0.3922

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M12 Round 40.0 mm 1-1.5 Black

498576

Price Range
£ 0.9701 - £ 0.4582

Stock Levels
450 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 60.0 mm 1-1.5 Black

498580

Price Range
£ 1.1533 - £ 0.5449

Stock Levels
50 In stock
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M12 Round 50.0 mm 1-1.5 Black

498579

Price Range
£ 1.1493 - £ 0.4224

Stock Levels
20 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE