Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3922 - £ 0.8308 | 475 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.378 in
35.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| 10286043 | £ 0.4142 - £ 0.8772 | 12125 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
|
| £ 0.494 - £ 1.0475 | 4650 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.1816 - £ 0.3844 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 1.3899 - £ 2.9415 | 240 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.969 in
50.0 mm
|
1.5 mm | 0.059 in
|
||
| £ 0.1747 - £ 0.3689 | 7400 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.748 in
19.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.4789 - £ 1.014 | 120 In stock |
0.984 in
25.0 mm
|
Black
|
|
0.984 in
25.0 mm
|
|
0.984 in
25.0 mm
|
1.5 mm | 0.059 in
|
||
| £ 0.2614 - £ 0.5547 | 6150 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.2889 - £ 0.6141 | 2300 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.26 in
32.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.2174 - £ 0.4618 | 60700 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 1.3899 - £ 2.9415 | 160 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.969 in
50.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 0.6412 - £ 1.3572 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
|
1.181 in
30.0 mm
|
|
1.181 in
30.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 12.5584 - £ 12.5584 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.6771 - £ 1.4349 | Request the lead time here |
|
Black
|
|
|
|
0.984 in
25.0 mm
|
1.5 mm | 0.059 in
|
||
| £ 20.7653 - £ 42.6557 | 48 In stock |
1.929 in
49.0 mm
|
Black
|
M16
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 21.2756 - £ 43.6922 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M12
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 19.7589 - £ 40.5296 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M12
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| £ 0.461 - £ 0.9779 | 1940 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.4734 - £ 1.0037 | 2280 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.2009 - £ 0.4231 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.748 in
19.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue