Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
£ 0.1747 - £ 0.3689 6400 In stock
20.0 mm
Black
20.0 mm
19.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4431 - £ 0.9392 400 In stock
20.0 mm
Black
20.0 mm
38.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 1.1105 - £ 2.3532 Request the lead time here
38.0 mm
Black
38.0 mm
38.0 mm
1.5 mm | 0.059 in
£ 1.3238 - £ 2.8125 400 In stock
35.0 mm
Black
35.0 mm
32.0 mm
2.0 mm | 0.079 in
£ 0.4224 - £ 1.1493 3020 In stock
20.0 mm
Black
20.0 mm
50.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.7431 - £ 1.5739 4410 In stock
35.0 mm
Black
35.0 mm
35.0 mm
1.5 mm | 0.059 in
£ 0.5889 - £ 1.2462 Request the lead time here
20.0 mm
Black
20.0 mm
60.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4789 - £ 1.014 720 In stock
25.0 mm
Black
25.0 mm
25.0 mm
1.5 mm | 0.059 in
£ 0.5669 - £ 1.1998 9380 In stock
20.0 mm
Black
20.0 mm
60.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.5133 - £ 1.0888 150 In stock
35.0 mm
Black
35.0 mm
25.0 mm
1.5 mm | 0.059 in
£ 0.399 - £ 0.8463 2525 In stock
20.0 mm
Black
20.0 mm
38.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4362 - £ 0.9237 11500 In stock
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.8421 - £ 1.7829 2940 In stock
35.0 mm
Black
35.0 mm
35.0 mm
2.0 mm | 0.079 in
£ 0.494 - £ 1.0475 4550 In stock
20.0 mm
Black
20.0 mm
50.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.472 - £ 1.0011 Request the lead time here
20.0 mm
Black
20.0 mm
50.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 1.3899 - £ 2.9415 40 In stock
35.0 mm
Black
35.0 mm
50.0 mm
1.5 mm | 0.059 in
£ 0.6412 - £ 1.3572 1000 In stock
30.0 mm
Black
30.0 mm
30.0 mm
2.0 mm | 0.079 in
£ 22.7341 - £ 22.7341 Request the lead time here
49.0 mm
Black
M12
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 20.7566 - £ 20.7566 Request the lead time here
42.0 mm
Black
M16
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 24.3089 - £ 49.9112 Request the lead time here
49.0 mm
Black
M20
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
  • of 5
2 Threaded Insert M6 Round 19.0 mm 1-1.5 Black

10285909

Price Range
£ 0.3689 - £ 0.1747

Stock Levels
6400 In stock
Attributes
  • D
    19.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M12 Round 38.0 mm 1-1.5 Black

10286036

Price Range
£ 0.9392 - £ 0.4431

Stock Levels
400 In stock
Attributes
  • D
    38.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 38.0 mm PA Black

10248300

Price Range
£ 2.3532 - £ 1.1105

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    38.0 mm
  • h
    38.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M8 Round 2.0 mm Black

10248348

Price Range
£ 2.8125 - £ 1.3238

Stock Levels
400 In stock
Attributes
  • D
    32.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
2 Threaded Insert M12 Round 50.0 mm 1-1.5 Black

10286098

Price Range
£ 1.1493 - £ 0.4224

Stock Levels
3020 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 35.0 mm PA Black

10248294

Price Range
£ 1.5739 - £ 0.7431

Stock Levels
4410 In stock
Attributes
  • D
    35.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
2 Threaded Insert M12 Round 60.0 mm 1-1.5 Black

10286128

Price Range
£ 1.2462 - £ 0.5889

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 25.0 mm PA Black

10248287

Price Range
£ 1.014 - £ 0.4789

Stock Levels
720 In stock
Attributes
  • D
    25.0 mm
  • H
    25.0 mm
  • h
    25.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
2 Threaded Insert M10 Round 60.0 mm 1-1.5 Black

10286111

Price Range
£ 1.1998 - £ 0.5669

Stock Levels
9380 In stock
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M8 Round 25.0 mm PA Black

10248270

Price Range
£ 1.0888 - £ 0.5133

Stock Levels
150 In stock
Attributes
  • D
    25.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
2 Threaded Insert M8 Round 38.0 mm 1-1.5 Black

10286012

Price Range
£ 0.8463 - £ 0.399

Stock Levels
2525 In stock
Attributes
  • D
    38.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 40.0 mm 1-1.5 Black

10286050

Price Range
£ 0.9237 - £ 0.4362

Stock Levels
11500 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 35.0 mm PA Black

10248386

Price Range
£ 1.7829 - £ 0.8421

Stock Levels
2940 In stock
Attributes
  • D
    35.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
2 Threaded Insert M10 Round 50.0 mm 1-1.5 Black

10286081

Price Range
£ 1.0475 - £ 0.494

Stock Levels
4550 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 50.0 mm 1-1.5 Black

10286074

Price Range
£ 1.0011 - £ 0.472

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 50.0 mm PA Black

10248324

Price Range
£ 2.9415 - £ 1.3899

Stock Levels
40 In stock
Attributes
  • D
    50.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Round 30.0 mm PA Black

10248362

Price Range
£ 1.3572 - £ 0.6412

Stock Levels
1000 In stock
Attributes
  • D
    30.0 mm
  • H
    30.0 mm
  • h
    30.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Round Threaded Inserts - Metal M12 Round 1.5 mm PA Black

10550663

Price Range
£ 22.7341 - £ 22.7341

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Round Threaded Inserts - Metal 42.0 mm Black PA

10628522

Price Range
£ 20.7566 - £ 20.7566

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274484

Price Range
£ 49.9112 - £ 24.3089

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20