Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
£ 24.3089 - £ 49.9112 Request the lead time here
49.0 mm
Black
M20
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.6771 - £ 1.4349 Request the lead time here
Black
25.0 mm
1.5 mm | 0.059 in
£ 19.7447 - £ 40.5296 70 In stock
43.0 mm
Black
M10
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 20.7566 - £ 20.7566 Request the lead time here
42.0 mm
Black
M16
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 20.7653 - £ 42.6557 48 In stock
49.0 mm
Black
M16
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 22.7341 - £ 22.7341 Request the lead time here
49.0 mm
Black
M12
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 24.3089 - £ 49.9112 Request the lead time here
49.0 mm
Black
M20
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2889 - £ 0.6141 1300 In stock
20.0 mm
Black
20.0 mm
32.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4224 - £ 1.1493 3020 In stock
20.0 mm
Black
20.0 mm
50.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.399 - £ 0.8463 2275 In stock
20.0 mm
Black
20.0 mm
38.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4362 - £ 0.9237 7500 In stock
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.1747 - £ 0.3689 6400 In stock
20.0 mm
Black
20.0 mm
19.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2174 - £ 0.4618 113700 In stock
20.0 mm
Black
20.0 mm
25.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 9.7235 - £ 9.922 Request the lead time here
35.0 mm
Black
M16
35.0 mm
30.0 mm
1.0 mm | 0.039 in
£ 0.9523 - £ 2.0177 Request the lead time here
34.0 mm
Black
34.0 mm
40.0 mm
1.5 mm | 0.059 in
£ 1.8715 - £ 3.9736 810 In stock
35.0 mm
Black
35.0 mm
40.0 mm
2.0 mm | 0.079 in
£ 1.3899 - £ 2.9415 160 In stock
35.0 mm
Black
35.0 mm
50.0 mm
2.0 mm | 0.079 in
£ 0.5133 - £ 1.0888 150 In stock
35.0 mm
Black
35.0 mm
25.0 mm
1.5 mm | 0.059 in
£ 1.0734 - £ 2.2757 30 In stock
35.0 mm
Black
35.0 mm
40.0 mm
2.0 mm | 0.079 in
£ 0.2834 - £ 0.6012 Request the lead time here
20.0 mm
Black
20.0 mm
30.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
  • of 5
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274507

Price Range
£ 49.9112 - £ 24.3089

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Threaded Insert M10 Round 25.0 mm HDPE Black

10164112

Price Range
£ 1.4349 - £ 0.6771

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
  • Material
    HDPE
  • Colour
    Black
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274439

Price Range
£ 40.5296 - £ 19.7447

Stock Levels
70 In stock
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M10
Round Round Threaded Inserts - Metal 42.0 mm Black PA

10628522

Price Range
£ 20.7566 - £ 20.7566

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274477

Price Range
£ 42.6557 - £ 20.7653

Stock Levels
48 In stock
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal M12 Round 1.5 mm PA Black

10550663

Price Range
£ 22.7341 - £ 22.7341

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274484

Price Range
£ 49.9112 - £ 24.3089

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
2 Threaded Insert M10 Round 32.0 mm 1-1.5 Black

10285985

Price Range
£ 0.6141 - £ 0.2889

Stock Levels
1300 In stock
Attributes
  • D
    32.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M12 Round 50.0 mm 1-1.5 Black

10286098

Price Range
£ 1.1493 - £ 0.4224

Stock Levels
3020 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 38.0 mm 1-1.5 Black

10286012

Price Range
£ 0.8463 - £ 0.399

Stock Levels
2275 In stock
Attributes
  • D
    38.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 40.0 mm 1-1.5 Black

10286050

Price Range
£ 0.9237 - £ 0.4362

Stock Levels
7500 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M6 Round 19.0 mm 1-1.5 Black

10285909

Price Range
£ 0.3689 - £ 0.1747

Stock Levels
6400 In stock
Attributes
  • D
    19.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 25.0 mm 1-1.5 Black

10285947

Price Range
£ 0.4618 - £ 0.2174

Stock Levels
113700 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Round Threaded Inserts - Metal Round 1.0 mm PA Black

10274293

Price Range
£ 9.922 - £ 9.7235

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.0 mm
  • Screw Size
    M16
Threaded Insert M10 Round 40.0 mm PA Black

10248317

Price Range
£ 2.0177 - £ 0.9523

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    34.0 mm
  • h
    34.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Round 40.0 mm PA Black

10248393

Price Range
£ 3.9736 - £ 1.8715

Stock Levels
810 In stock
Attributes
  • D
    40.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Round 50.0 mm PA Black

10248409

Price Range
£ 2.9415 - £ 1.3899

Stock Levels
160 In stock
Attributes
  • D
    50.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M8 Round 25.0 mm PA Black

10248270

Price Range
£ 1.0888 - £ 0.5133

Stock Levels
150 In stock
Attributes
  • D
    25.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M8 Round 40.0 mm PA Black

10248355

Price Range
£ 2.2757 - £ 1.0734

Stock Levels
30 In stock
Attributes
  • D
    40.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
2 Threaded Insert M10 Round 30.0 mm 1-1.5 Black

10285961

Price Range
£ 0.6012 - £ 0.2834

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE