Menu Search

Round Feet Ferrules - Tapered

In stock

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
82 results
Product SKUs information
Item Code Price range Availability H d h Type View
£ 0.105 - £ 0.105 Request the lead time here
18.0 mm
22.0 mm
£ 0.0654 - £ 0.2046 Request the lead time here
7.9 mm
14.3 mm
1
£ 2.6789 - £ 2.7356 Request the lead time here
30.0 mm
34.0 mm
2
£ 3.3026 - £ 3.3593 Request the lead time here
35.0 mm
40.0 mm
2
1251355 £ 0.033 - £ 0.0794 Request the lead time here
6.0 mm
12.0 mm
1
1251367 £ 0.0218 - £ 0.0523 Request the lead time here
4.0 mm
9.0 mm
1
1251353 £ 0.1291 - £ 0.3109 900 In stock
20.0 mm
24.0 mm
1
1251377 £ 0.0311 - £ 0.0765 Request the lead time here
35.0 mm
38.0 mm
1
1251373 £ 0.428 - £ 1.0311 225 In stock
5.0 mm
11.0 mm
1
£ 0.0218 - £ 0.0523 Request the lead time here
4.0 mm
9.0 mm
£ 0.314 - £ 0.765 Request the lead time here
30.0 mm
34.0 mm
1251352 £ 0.1291 - £ 0.3109 100 In stock
20.0 mm
24.0 mm
1251362 £ 0.0401 - £ 0.0964 1500 In stock
8.0 mm
13.0 mm
1251370 £ 0.121 - £ 0.2896 Request the lead time here
18.0 mm
22.0 mm
1251379 £ 0.0259 - £ 0.0624 Request the lead time here
5.0 mm
10.0 mm
£ 0.2225 - £ 0.5368 Request the lead time here
25.0 mm
30.0 mm
1284230 £ 0.1053 - £ 0.253 Request the lead time here
16.0 mm
20.0 mm
£ 0.0895 - £ 0.2147 Request the lead time here
14.0 mm
19.5 mm
£ 0.0401 - £ 0.0964 Request the lead time here
8.0 mm
13.0 mm
£ 0.394 - £ 0.9461 Request the lead time here
32.0 mm
36.0 mm
  • of 5
Tapered Ferrule (DIA) 18.0 mm PVC White

1251371

Price Range
£ 0.105 - £ 0.105

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3923509000
Tapered Ferrule 7.9 mm PVC Black

12923

Price Range
£ 0.2046 - £ 0.0654

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    14.3 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 34.0 mm 30.0 mm PVC White

552007011307

Price Range
£ 2.7356 - £ 2.6789

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • h
    34.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 40.0 mm 35.0 mm PVC Black

552008011407

Price Range
£ 3.3593 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • d
    35.0 mm
  • h
    40.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 6.3 mm PVC White

1251355

Price Range
£ 0.0794 - £ 0.033

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 11.0 mm 4.0 mm PVC White

1251367

Price Range
£ 0.0523 - £ 0.0218

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    9.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 20.0 mm PVC White

1251353

Price Range
£ 0.3109 - £ 0.1291

Stock Levels
900 In stock
Attributes
  • d
    20.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 5.0 mm PVC White

1251377

Price Range
£ 0.0765 - £ 0.0311

Stock Levels
Request the lead time here
Attributes
  • d
    35.0 mm
  • h
    38.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 35.0 mm PVC White

1251373

Price Range
£ 1.0311 - £ 0.428

Stock Levels
225 In stock
Attributes
  • d
    5.0 mm
  • h
    11.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 11.0 mm 4.0 mm PVC Black

1251366

Price Range
£ 0.0523 - £ 0.0218

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    9.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 41.0 mm 30.0 mm PVC Black

1251374

Price Range
£ 0.765 - £ 0.314

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • h
    34.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 30.0 mm 20.0 mm PVC Black

1251352

Price Range
£ 0.3109 - £ 0.1291

Stock Levels
100 In stock
Attributes
  • d
    20.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 16.0 mm 8.0 mm PVC Black

1251362

Price Range
£ 0.0964 - £ 0.0401

Stock Levels
1500 In stock
Attributes
  • d
    8.0 mm
  • h
    13.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 27.0 mm 18.0 mm PVC Black

1251370

Price Range
£ 0.2896 - £ 0.121

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 13.0 mm 5.0 mm PVC Black

1251379

Price Range
£ 0.0624 - £ 0.0259

Stock Levels
Request the lead time here
Attributes
  • d
    5.0 mm
  • h
    10.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 36.0 mm 25.0 mm PVC White

1251359

Price Range
£ 0.5368 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • h
    30.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3923509000
Tapered Ferrule 25.0 mm 16.0 mm PVC Black

1284230

Price Range
£ 0.253 - £ 0.1053

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • h
    20.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 23.0 mm 14.0 mm PVC White

1251361

Price Range
£ 0.2147 - £ 0.0895

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    19.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3923509000
Tapered Ferrule 16.0 mm 8.0 mm PVC White

1251363

Price Range
£ 0.0964 - £ 0.0401

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    13.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3923509000
Tapered Ferrule 43.0 mm 32.0 mm PVC White

1251369

Price Range
£ 0.9461 - £ 0.394

Stock Levels
Request the lead time here
Attributes
  • d
    32.0 mm
  • h
    36.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3923509000