| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.0523 |
| 5000 + | £ 0.0218 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 4.0 mm |
|---|---|
| d | 0.157 in |
| h | 0.354 in |
| h | 9.0 mm |
| Full Material | Polyvinyl Chloride |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue