| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 1.0311 |
| 250 + | £ 0.428 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.197 in |
|---|---|
| d | 5.0 mm |
| h | 0.433 in |
| h | 11.0 mm |
| Full Material | Polyvinyl Chloride |
| Colour | White |
| Type | 1 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue