Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Item Code Price range Availability Colour H Material d h Type View
£ 0.7044 - £ 0.7328 Request the lead time here
Black
31.0 mm
PVC
12.0 mm
24.0 mm
2
£ 0.6548 - £ 0.6817 Request the lead time here
White
23.0 mm
LDPE
25.0 mm
3
£ 0.7469 - £ 0.7781 800 In stock
Black
38.0 mm
PVC
18.0 mm
31.0 mm
2
£ 0.4833 - £ 0.5031 Request the lead time here
Black
21.8 mm
LDPE
20.0 mm
3
£ 0.4989 - £ 0.5202 Request the lead time here
White
21.8 mm
LDPE
20.0 mm
3
£ 0.8348 - £ 0.8702 Request the lead time here
White
25.7 mm
LDPE
30.0 mm
3
£ 0.8844 - £ 0.9213 Request the lead time here
Black
40.0 mm
PVC
20.0 mm
33.0 mm
2
£ 0.6591 - £ 0.686 Request the lead time here
Black
25.4 mm
LDPE
28.0 mm
3
£ 0.7143 - £ 0.7441 Request the lead time here
Black
36.0 mm
PVC
16.0 mm
29.0 mm
2
£ 0.5854 - £ 0.6094 Request the lead time here
Black
28.0 mm
PVC
10.0 mm
22.0 mm
2
£ 0.5499 - £ 0.5726 Request the lead time here
Black
23.0 mm
LDPE
25.0 mm
3
£ 0.5017 - £ 0.523 Request the lead time here
White
20.9 mm
LDPE
18.0 mm
3
£ 0.4139 - £ 0.4309 Request the lead time here
Black
20.9 mm
LDPE
18.0 mm
3
£ 0.781 - £ 0.8121 600 In stock
Black
25.7 mm
LDPE
30.0 mm
3
£ 0.0941 - £ 0.287 1050 In stock
White
LDPE - PIR
25.4 mm
22.0 mm
1
£ 0.2806 - £ 0.5846 Request the lead time here
Black
LDPE - PIR
31.7 mm
27.0 mm
1
£ 0.0775 - £ 0.2365 27000 In stock
Black
LDPE - PIR
22.2 mm
17.5 mm
1
£ 0.0775 - £ 0.2365 1250 In stock
White
LDPE - PIR
22.2 mm
17.5 mm
1
£ 0.1686 - £ 0.1757 Request the lead time here
Black
18.0 mm
LDPE - PIR
10.0 mm
14.5 mm
4
£ 0.265 - £ 0.2763 Request the lead time here
Black
18.0 mm
LDPE - PIR
16.0 mm
14.5 mm
4
  • of 4
Heavy Duty Round Ferrule 12.0 mm PVC Black

554120037907

Price Range
£ 0.7328 - £ 0.7044

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • H
    31.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 25.0 mm LDPE White

551003511303

Price Range
£ 0.6817 - £ 0.6548

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • H
    23.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Heavy Duty Round Ferrule 18.0 mm PVC Black

554180037907

Price Range
£ 0.7781 - £ 0.7469

Stock Levels
800 In stock
Attributes
  • d
    18.0 mm
  • H
    38.0 mm
  • h
    31.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 20.0 mm LDPE Black

551002011403

Price Range
£ 0.5031 - £ 0.4833

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • H
    21.8 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Round Ferrule 20.0 mm LDPE White

551002011303

Price Range
£ 0.5202 - £ 0.4989

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • H
    21.8 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Round Ferrule 30.0 mm LDPE White

551005011303

Price Range
£ 0.8702 - £ 0.8348

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • H
    25.7 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Heavy Duty Round Ferrule 20.0 mm PVC Black

554200037907

Price Range
£ 0.9213 - £ 0.8844

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • H
    40.0 mm
  • h
    33.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 28.0 mm LDPE Black

551004511403

Price Range
£ 0.686 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • H
    25.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Heavy Duty Round Ferrule 16.0 mm PVC Black

554160037907

Price Range
£ 0.7441 - £ 0.7143

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • H
    36.0 mm
  • h
    29.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Heavy Duty Round Ferrule 10.0 mm PVC Black

554100037907

Price Range
£ 0.6094 - £ 0.5854

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • H
    28.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 25.0 mm LDPE Black

551003511403

Price Range
£ 0.5726 - £ 0.5499

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • H
    23.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Round Ferrule 18.0 mm LDPE White

551001511303

Price Range
£ 0.523 - £ 0.5017

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • H
    20.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Round Ferrule 18.0 mm LDPE Black

551001511403

Price Range
£ 0.4309 - £ 0.4139

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • H
    20.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Round Ferrule 30.0 mm LDPE Black

551005011403

Price Range
£ 0.8121 - £ 0.781

Stock Levels
600 In stock
Attributes
  • d
    30.0 mm
  • H
    25.7 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Round Ferrule 25.4 mm LDPE - PIR White

10263

Price Range
£ 0.287 - £ 0.0941

Stock Levels
1050 In stock
Attributes
  • d
    25.4 mm
  • h
    22.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 31.7 mm LDPE - PIR Black

11143

Price Range
£ 0.5846 - £ 0.2806

Stock Levels
Request the lead time here
Attributes
  • d
    31.7 mm
  • h
    27.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 22.2 mm LDPE - PIR Black

10257

Price Range
£ 0.2365 - £ 0.0775

Stock Levels
27000 In stock
Attributes
  • d
    22.2 mm
  • h
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 22.2 mm LDPE - PIR White

10256

Price Range
£ 0.2365 - £ 0.0775

Stock Levels
1250 In stock
Attributes
  • d
    22.2 mm
  • h
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 10.0 mm LDPE - PIR Black

009010022003

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 16.0 mm LDPE - PIR Black

009016022003

Price Range
£ 0.2763 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black