| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.7328 |
| 500 - 999 | £ 0.7186 |
| 1000 + | £ 0.7044 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 12.0 mm |
|---|---|
| d | 0.472 in |
| H | 1.22 in |
| H | 31.0 mm |
| h | 0.945 in |
| h | 24.0 mm |
| Full Material | Polyvinyl Chloride |
| Colour | Black |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue