Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 10027738 | £ 0.1389 - £ 0.1714 | 7000 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.5 in
12.7 mm
|
|
| £ 0.16 - £ 0.1772 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1391 - £ 0.1541 | 496 In stock |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.283 - 0.343 in
7.2 - 8.7 mm
|
1 in
25.4 mm
|
||
| £ 0.16 - £ 0.1772 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1664 - £ 0.1849 | 18231 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1389 - £ 0.1714 | 990 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.146 - 0.185 in
3.7 - 4.7 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1597 - £ 0.1972 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
||
| £ 0.16 - £ 0.1772 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.224 - 0.264 in
5.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1034 - £ 0.1149 | 797 In stock |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1274 - £ 0.1415 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.283 - 0.343 in
7.2 - 8.7 mm
|
1 in
25.4 mm
|
||
| £ 0.16 - £ 0.1772 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.146 - 0.185 in
3.7 - 4.7 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1337 - £ 0.1486 | 1698 In stock |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1748 - £ 0.1943 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1121 - £ 0.1246 | 5007 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.283 - 0.343 in
7.2 - 8.7 mm
|
1 in
25.4 mm
|
||
| £ 0.1391 - £ 0.1541 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.224 - 0.264 in
5.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1389 - £ 0.1714 | 968 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue