Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1714 |
5000 - 9999 | £ 0.1543 |
10000 + | £ 0.1389 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Male Thread Fix |
Hole B Fix Type | Hole Fix |
Panel Thickness A Range | 0.063 in |
Panel Thickness A Range | 1.6 mm |
Panel Thickness B Range | 3.7 - 4.7 mm |
Panel Thickness B Range | 0.146 - 0.185 in |
Spacer Length | 0.626 in |
Spacer Length | 15.9 mm |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Hole Diameter B | 4.1 mm |
Hole Diameter B | 0.161 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue