10027592
SRLAHS-14-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1772 |
| 5000 - 9999 | £ 0.1684 |
| 10000 + | £ 0.16 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Hole Fix |
| Hole Diameter A | 0.189 in |
| Hole Diameter A | 4.8 mm |
| Locking Head Height A | 5.6 mm |
| Locking Head Height A | 0.22 in |
| Panel Thickness A Range | 0.031 - 0.079 in |
| Panel Thickness A Range | 0.8 - 2.0 mm |
| Panel Thickness B Range | 5.7 - 6.7 mm |
| Panel Thickness B Range | 0.224 - 0.264 in |
| Spacer Length | 0.874 in |
| Spacer Length | 22.2 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-0 |
| Hole Diameter B | 0.161 in |
| Hole Diameter B | 4.1 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue