Menu Search

Retaining Washers

In stock

A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
£ 0.1587 - £ 0.1658 13750 In stock
Natural
PA
17.0 mm
30.0 mm
3.0 mm
£ 0.4663 - £ 0.4847 126 In stock
Natural
PA
13.0 mm
40.0 mm
3.0 mm
£ 0.0222 - £ 0.0222 Request the lead time here
Natural
M3
PA
3.2 mm
7.0 mm
1.4 mm
£ 0.3019 - £ 0.3146 Request the lead time here
Natural
M3
PA
6.4 mm
30.0 mm
3.0 mm
£ 0.0734 - £ 0.075 120628 In stock
Natural
M8
PA
8.4 mm
15.0 mm
1.5 mm
10070758 £ 0.0817 - £ 0.0817 39043 In stock
Natural
HDPE
4.3 mm
10.0 mm
0.8 mm
£ 0.1592 - £ 0.1592 Request the lead time here
Natural
M10
HDPE
10.5 mm
22.0 mm
2.0 mm
£ 0.0751 - £ 0.0767 48863 In stock
Natural
PA
10.5 mm
21.0 mm
2.5 mm
£ 0.0268 - £ 0.0268 21000 In stock
Natural
M4
PA
4.3 mm
8.0 mm
1.0 mm
£ 0.1067 - £ 0.1067 208980 In stock
Natural
M5
HDPE
5.3 mm
10.0 mm
1.0 mm
Request the lead time here
Natural
M12
HDPE
13.0 mm
30.0 mm
2.5 mm
10280881 £ 0.0817 - £ 0.0817 195893 In stock
Natural
M4
HDPE
4.3 mm
8.0 mm
0.8 mm
£ 0.1117 - £ 0.1117 Request the lead time here
Natural
M6
HDPE
6.4 mm
17.0 mm
1.6 mm
£ 0.1071 - £ 0.1071 492 In stock
Natural
M5
LDPE - PIR
5.3 mm
20.0 mm
1.0 mm
£ 0.1122 - £ 0.1122 35000 In stock
Natural
M6
HDPE
6.4 mm
12.0 mm
1.6 mm
£ 0.1587 - £ 0.1587 167000 In stock
Natural
M8
HDPE
8.4 mm
18.0 mm
1.5 mm
£ 0.1072 - £ 0.1094 1783 In stock
Natural
PA
13.0 mm
24.0 mm
2.5 mm
£ 0.1304 - £ 0.1304 19058 In stock
Natural
HDPE
5.2 mm
16.0 mm
1.6 mm
£ 0.0253 - £ 0.0253 175000 In stock
Natural
M5
PA
5.3 mm
11.5 mm
1.4 mm
£ 0.0236 - £ 0.0236 57000 In stock
Natural
M3
Nylon 6/6
3.2 mm
6.0 mm
1.0 mm
  • of 8
Washer 17.0 mm 30.0 mm 3.0 mm PA

10114339

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
13750 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 13.0 mm 40.0 mm 3.0 mm Nylon 6/6

10117361

Price Range
£ 0.4847 - £ 0.4663

Stock Levels
126 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    3.0 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 3.2 mm 7.0 mm 1.4 mm PA

10041703

Price Range
£ 0.0222 - £ 0.0222

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    1.4 mm
  • Screw Size
    M3
  • Material
    PA
Retaining Washer 6.4 mm 30.0 mm 3.0 mm PA

10117439

Price Range
£ 0.3146 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Screw Size
    M3
  • Material
    PA
Retaining Washer 8.4 mm 15.0 mm 1.5 mm PA

10060094

Price Range
£ 0.075 - £ 0.0734

Stock Levels
120628 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Screw Size
    M8
  • Material
    PA
Retaining Washer 4.3 mm 10.0 mm 0.8 mm HDPE

10070758

Price Range
£ 0.0817 - £ 0.0817

Stock Levels
39043 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Material
    HDPE
  • Colour
    Natural
Retaining Washer 10.5 mm 22.0 mm 2.0 mm HDPE

10232385

Price Range
£ 0.1592 - £ 0.1592

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    2.0 mm
  • Screw Size
    M10
  • Material
    HDPE
Retaining Washer 10.5 mm 21.0 mm 2.5 mm PA

10041796

Price Range
£ 0.0767 - £ 0.0751

Stock Levels
48863 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    21.0 mm
  • Thickness
    2.5 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 4.3 mm 8.0 mm 1.0 mm PA

10060070

Price Range
£ 0.0268 - £ 0.0268

Stock Levels
21000 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    1.0 mm
  • Screw Size
    M4
  • Material
    PA
Retaining Washer 5.3 mm 10.0 mm 1.0 mm HDPE

10280911

Price Range
£ 0.1067 - £ 0.1067

Stock Levels
208980 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Screw Size
    M5
  • Material
    HDPE
Retaining Washer 13.0 mm 30.0 mm 2.5 mm HDPE

10232460


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Screw Size
    M12
  • Material
    HDPE
Retaining Washer 4.3 mm 8.0 mm 0.8 mm HDPE

10280881

Price Range
£ 0.0817 - £ 0.0817

Stock Levels
195893 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Screw Size
    M4
  • Material
    HDPE
Retaining Washer 6.4 mm 17.0 mm 1.6 mm HDPE

10232446

Price Range
£ 0.1117 - £ 0.1117

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    1.6 mm
  • Screw Size
    M6
  • Material
    HDPE
Retaining Washer 5.3 mm 20.0 mm 1.0 mm LDPE - PIR

10120255

Price Range
£ 0.1071 - £ 0.1071

Stock Levels
492 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    1.0 mm
  • Screw Size
    M5
  • Material
    LDPE - PIR
Retaining Washer 6.4 mm 12.0 mm 1.6 mm HDPE

10070741

Price Range
£ 0.1122 - £ 0.1122

Stock Levels
35000 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Screw Size
    M6
  • Material
    HDPE
Retaining Washer 8.4 mm 18.0 mm 1.5 mm HDPE

10070789

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
167000 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Screw Size
    M8
  • Material
    HDPE
Retaining Washer 13.0 mm 24.0 mm 2.5 mm Nylon 6/6

10041819

Price Range
£ 0.1094 - £ 0.1072

Stock Levels
1783 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 6.4 mm 16.0 mm 1.6 mm HDPE

10070826

Price Range
£ 0.1304 - £ 0.1304

Stock Levels
19058 In stock
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Material
    HDPE
  • Colour
    Natural
Retaining Washer 5.3 mm 11.5 mm 1.4 mm PA

10041734

Price Range
£ 0.0253 - £ 0.0253

Stock Levels
175000 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    11.5 mm
  • Thickness
    1.4 mm
  • Screw Size
    M5
  • Material
    PA
Retaining Washer 3.2 mm 6.0 mm 1.0 mm Nylon 6/6

10060063

Price Range
£ 0.0236 - £ 0.0236

Stock Levels
57000 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
  • Screw Size
    M3
  • Material
    Nylon 6/6