10232460
1040300900VR
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 13.0 mm |
|---|---|
| Inside Diameter | 0.512 in |
| Outside Diameter | 30.0 mm |
| Outside Diameter | 1.181 in |
| Thickness | 2.5 mm |
| Thickness | 0.098 in |
| Screw Size | M12 |
| Material | HDPE |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue