10232446
1040270900VR
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.1117 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 0.252 in |
|---|---|
| Inside Diameter | 6.4 mm |
| Outside Diameter | 17.0 mm |
| Outside Diameter | 0.669 in |
| Thickness | 1.6 mm |
| Thickness | 0.063 in |
| Screw Size | M6 |
| Material | HDPE |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue