Menu Search

Quick Release Caps

In stock

Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.

  • A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
  • Designed to remain attached to the hose.
  • Protection from the ingress of dirt and moisture, and resistance to corrosion.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1181

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Thread Size d2 d1 Thread Standard View
£ 1.0934 - £ 1.0934 Request the lead time here
1/2 in
28.0 mm
25.7 mm
ISO B
£ 0.6474 - £ 0.6474 Request the lead time here
3/8 in
23.0 mm
18.3 mm
ISO A
£ 0.6257 - £ 0.6257 Request the lead time here
1/4 in
23.0 mm
15.5 mm
ISO B
£ 1.1903 - £ 1.1903 Request the lead time here
1 in
44.0 mm
40.5 mm
ISO B
499758 £ 1.0934 - £ 1.0934 Request the lead time here
1/2 in
28.0 mm
23.6 mm
ISO A
£ 0.6474 - £ 0.6474 Request the lead time here
3/8 in
23.0 mm
20.0 mm
ISO B
£ 1.0934 - £ 1.0934 Request the lead time here
1/2 in
28.0 mm
24.3 mm
ISO A
£ 0.6474 - £ 0.6474 Request the lead time here
3/8 in
23.0 mm
20.0 mm
ISO B
£ 1.1903 - £ 1.1903 Request the lead time here
1 in
43.0 mm
40.5 mm
ISO B
£ 0.9609 - £ 0.9609 Request the lead time here
3/4 in
36.0 mm
30.1 mm
ISO A
£ 1.0934 - £ 1.0934 Request the lead time here
1/2 in
28.0 mm
25.7 mm
ISO B
499747 £ 0.6347 - £ 0.6347 Request the lead time here
3/8 in
23.0 mm
18.3 mm
ISO A
£ 0.6474 - £ 0.6474 Request the lead time here
3/8 in
25.0 mm
18.3 mm
ISO A
£ 0.6257 - £ 0.6257 Request the lead time here
1/4 in
20.0 mm
15.5 mm
ISO B
£ 0.6257 - £ 0.6257 Request the lead time here
1/4 in
20.0 mm
12.7 mm
ISO A
£ 0.6257 - £ 0.6257 Request the lead time here
1/4 in
23.0 mm
15.5 mm
ISO B
£ 1.167 - £ 1.167 Request the lead time here
1 in
44.0 mm
40.5 mm
ISO B
£ 0.9609 - £ 0.9609 Request the lead time here
3/4 in
36.0 mm
30.1 mm
ISO A
£ 1.1903 - £ 1.1903 Request the lead time here
1 in
38.0 mm
36.5 mm
ISO A
£ 0.9609 - £ 0.9609 Request the lead time here
3/4 in
37.0 mm
32.7 mm
ISO B
  • of 2
Quick Release Cap 1/2 ISO B TPE Blue

499763

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Size
    1/2 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/8 ISO A TPE Blue

499757

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    18.3 mm
  • Thread Size
    3/8 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/4 ISO B TPE Blue

499761

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    15.5 mm
  • Thread Size
    1/4 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1 in ISO B TPE Blue

499765

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • d2
    44.0 mm
  • d1
    40.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/2 ISO A TPE Blue

499758

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    23.6 mm
  • Thread Size
    1/2 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/8 ISO B TPE Blue

499762

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    20.0 mm
  • Thread Size
    3/8 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/2 in ISO A TPE Red

498798

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    24.3 mm
  • Thread Size
    1/2 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/8 in ISO B TPE Red

498802

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    20.0 mm
  • Thread Size
    3/8 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1 in ISO B TPE Red

498805

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • d2
    43.0 mm
  • d1
    40.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/4 ISO A TPE Yellow

499739

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • d2
    36.0 mm
  • d1
    30.1 mm
  • Thread Size
    3/4 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/2 ISO B TPE Yellow

499743

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Size
    1/2 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/8 ISO A TPE Green

499747

Price Range
£ 0.6347 - £ 0.6347

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    18.3 mm
  • Thread Size
    3/8 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/8 in ISO A TPE Red

498797

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    25.0 mm
  • d1
    18.3 mm
  • Thread Size
    3/8 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/4 in ISO B TPE Red

498801

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    15.5 mm
  • Thread Size
    1/4 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/4 ISO A TPE Yellow

499736

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    12.7 mm
  • Thread Size
    1/4 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1/4 ISO B TPE Green

499751

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    15.5 mm
  • Thread Size
    1/4 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1 in ISO B TPE Green

499755

Price Range
£ 1.167 - £ 1.167

Stock Levels
Request the lead time here
Attributes
  • d2
    44.0 mm
  • d1
    40.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/4 ISO A TPE Blue

499759

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • d2
    36.0 mm
  • d1
    30.1 mm
  • Thread Size
    3/4 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 1 in ISO A TPE Yellow

499740

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • d2
    38.0 mm
  • d1
    36.5 mm
  • Thread Size
    1 in
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
Quick Release Cap 3/4 ISO B TPE Yellow

499744

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • d2
    37.0 mm
  • d1
    32.7 mm
  • Thread Size
    3/4 in
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer