10293386
499739
| Quantity | Unit price |
|---|---|
| 150 + | £ 0.9609 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d2 | 36.0 mm |
|---|---|
| d2 | 1.417 in |
| d1 | 30.1 mm |
| d1 | 1.185 in |
| Thread Size | 3/4 |
| Thread Standard | ISO A |
| Full Material | Thermo Plastic Elastomer |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue