| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 1.4333 |
| 10 + | £ 1.29 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Orientation | Universal |
|---|---|
| Handle Type | Driver Tool Operated Handle |
| Material | Zinc Alloy |
| Finish | No Finish |
| Grip Range | 0.965 in |
| Grip Range | 24.5 mm |
| Includes | No Includes |
| Mounting Hole Shape | 22.2 x 20.2 mm |
| Latch Style | Quarter-Turn Spring Loaded Latch |
| Key Type | 5.0 mm Double Bit Key |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue