Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
Series Code :SR5007
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.428 - £ 1.5867 | 158 In stock |
Universal
|
Zinc Alloy
|
Black Powder Coated
|
8.0 mm Triangle Key
|
1.043 in
26.5 mm
|
||
| £ 6.2003 - £ 11.597 | 312 In stock |
|
|
|
|
|
||
| £ 6.2003 - £ 11.597 | 13 In stock |
|
|
|
3.0 mm Double Bit Key
|
|
||
| £ 6.2003 - £ 11.597 | Request the lead time here |
|
|
|
5.0 mm Double Bit Key
|
|
||
| 20120092 | £ 6.2003 - £ 11.597 | 44 In stock |
Universal
|
Zinc Alloy
|
Black Powder Coated
|
8.0 mm Square Key
|
0.335 in
8.5 mm
|
|
| £ 1.0989 - £ 1.221 | Request the lead time here |
|
|
|
8.0 mm Square Key
|
|
||
| £ 2.1333 - £ 3.3185 | 117 In stock |
Right & Left handed
|
Zinc Alloy
|
Black Powder Coated
|
7.0 mm Square Key
|
1.181 in
30.0 mm
|
||
| 200 In stock |
Universal
|
Zinc Alloy
|
Chrome Plated
|
3.0 mm Double Bit Key
|
1.122 in
28.5 mm
|
|||
| £ 6.2003 - £ 11.597 | 33 In stock |
|
|
|
5.0 mm Double Bit Key
|
|
||
| £ 6.2003 - £ 11.597 | 405 In stock |
|
|
|
3.0 mm Double Bit Key
|
|
||
| £ 6.2003 - £ 11.597 | Request the lead time here |
|
Zinc Alloy
|
|
7.0 mm Triangle Key
|
|
||
| £ 2.1333 - £ 3.3185 | 371 In stock |
Right & Left handed
|
Zinc Alloy
|
Black Powder Coated
|
7.0 mm Square Key
|
1.063 in
27.0 mm
|
||
| £ 3.142 - £ 6.5198 | 1050 In stock |
Universal
|
Zinc Alloy
|
Chrome Plated
|
5.0 mm Double Bit Key
|
1.122 in
28.5 mm
|
||
| £ 1.7293 - £ 2.69 | Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
1.122 in
28.5 mm
|
||
| £ 1.7293 - £ 2.69 | Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
| £ 1.7293 - £ 2.69 | 50 In stock |
Universal
|
Zinc Alloy
|
Chrome Plated
|
3.0 mm Double Bit Key
|
0.335 in
8.5 mm
|
||
| £ 1.4341 - £ 1.5934 | Request the lead time here |
|
|
|
8.0 mm Triangle Key
|
|
||
| £ 1.3797 - £ 1.533 | 88 In stock |
|
|
|
|
|
||
| £ 1.5918 - £ 2.4762 | 50 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.886 in
22.5 mm
|
||
| £ 0.8516 - £ 1.3247 | 99 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
8.0 mm Triangle Key
|
1.043 in
26.5 mm