Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
306 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Hole Diameter Colour Material Head Diameter Maximum Panel Thickness Anchor Length View
£ 0.326 - £ 0.3401 3771 In stock
4.8 mm
Black
Nylon
11 mm
8.0 mm
12.2 mm
£ 0.3401 - £ 0.3543 341 In stock
5.5 mm
Black
Nylon
16.5 mm
14.2 mm
19.7 mm
£ 0.4535 - £ 0.472 4200 In stock
6 mm
Black
Nylon
12.7 mm
10.3 mm
15.9 mm
£ 0.4677 - £ 0.4861 900 In stock
6 mm
Black
Nylon
17.8 mm
20.3 mm
26.9 mm
£ 0.703 - £ 0.7313 Request the lead time here
10 mm
Black
Nylon
21.8 mm
20.0 mm
28.2 mm
£ 0.2792 - £ 0.2919 35020 In stock
4.1 mm
Natural
Nylon
12 mm
2.5 mm
6 mm
£ 0.2905 - £ 0.3019 8706 In stock
4.1 mm
Black
Nylon
12 mm
10.0 mm
15 mm
£ 0.4394 - £ 0.4578 3422 In stock
6 mm
Natural
Nylon
17.8 mm
20.3 mm
26.9 mm
£ 0.5854 - £ 0.6094 6700 In stock
10 mm
Black
Nylon
25.4 mm
14.4 mm
20.8 mm
£ 0.3132 - £ 0.326 109285 In stock
3.3 mm
Natural
Nylon
10 mm
4.5 mm
8 mm
£ 0.2905 - £ 0.3019 22007 In stock
4.1 mm
Natural
Nylon
12 mm
10.0 mm
15 mm
£ 0.2763 - £ 0.2891 487 In stock
5.9 mm
Natural
Nylon
17 mm
5.5 mm
11 mm
£ 0.3387 - £ 0.3529 3066 In stock
6.8 mm
Natural
Nylon
13 mm
9.0 mm
13.5 mm
£ 0.1238 - £ 0.1262 259552 In stock
5.8 mm
Natural
Nylon
14.0 mm
11.0 mm
15.0 mm
£ 0.754 - £ 0.7852 Request the lead time here
7 mm
Black
Nylon
31.8 mm
23.4 mm
30.2 mm
£ 0.2849 - £ 0.2976 Request the lead time here
4.8 mm
Natural
Nylon
11 mm
8.0 mm
12.2 mm
£ 0.3061 - £ 0.3189 90 In stock
5.5 mm
Natural
Nylon
16.5 mm
14.2 mm
19.7 mm
£ 0.3827 - £ 0.3982 Request the lead time here
5.5 mm
Black
Nylon
13 mm
14.2 mm
19.7 mm
£ 0.2707 - £ 0.282 Request the lead time here
6 mm
Black
Nylon
17.8 mm
12.0 mm
20.4 mm
£ 0.5769 - £ 0.6009 Request the lead time here
10 mm
Natural
Nylon
25.4 mm
14.4 mm
20.8 mm
  • of 16
Push-In Rivet Nylon Black

10218020

Price Range
£ 0.3401 - £ 0.326

Stock Levels
3771 In stock
Attributes
  • Anchor Length
    12.2 mm
  • Head Diameter
    11 mm
  • Minimum Panel Thickness
    0.7 mm
  • Maximum Panel Thickness
    8.0 mm
  • Minimum Hole Diameter
    4.8 mm
Push-In Rivet Nylon Black

10218068

Price Range
£ 0.3543 - £ 0.3401

Stock Levels
341 In stock
Attributes
  • Anchor Length
    19.7 mm
  • Head Diameter
    16.5 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    14.2 mm
  • Minimum Hole Diameter
    5.5 mm
Push-In Rivet Nylon Black

10218129

Price Range
£ 0.472 - £ 0.4535

Stock Levels
4200 In stock
Attributes
  • Anchor Length
    15.9 mm
  • Head Diameter
    12.7 mm
  • Minimum Panel Thickness
    3.2 mm
  • Maximum Panel Thickness
    10.3 mm
  • Minimum Hole Diameter
    6.0 mm
Push-In Rivet Nylon Black

10218167

Price Range
£ 0.4861 - £ 0.4677

Stock Levels
900 In stock
Attributes
  • Anchor Length
    26.9 mm
  • Head Diameter
    17.8 mm
  • Minimum Panel Thickness
    2.5 mm
  • Maximum Panel Thickness
    20.3 mm
  • Minimum Hole Diameter
    6.0 mm
Push-In Rivet Nylon Black

10218242

Price Range
£ 0.7313 - £ 0.703

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    28.2 mm
  • Head Diameter
    21.8 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    20.0 mm
  • Minimum Hole Diameter
    10.0 mm
Push-In Rivet Nylon Natural

10091661

Price Range
£ 0.2919 - £ 0.2792

Stock Levels
35020 In stock
Attributes
  • Anchor Length
    6 mm
  • Head Diameter
    12 mm
  • Minimum Panel Thickness
    1.0 mm
  • Maximum Panel Thickness
    2.5 mm
  • Minimum Hole Diameter
    4.1 mm
Push-In Rivet Nylon Black

10091715

Price Range
£ 0.3019 - £ 0.2905

Stock Levels
8706 In stock
Attributes
  • Anchor Length
    15 mm
  • Head Diameter
    12 mm
  • Minimum Panel Thickness
    2.0 mm
  • Maximum Panel Thickness
    10.0 mm
  • Minimum Hole Diameter
    4.1 mm
Push-In Rivet Nylon Natural

10218150

Price Range
£ 0.4578 - £ 0.4394

Stock Levels
3422 In stock
Attributes
  • Anchor Length
    26.9 mm
  • Head Diameter
    17.8 mm
  • Minimum Panel Thickness
    2.5 mm
  • Maximum Panel Thickness
    20.3 mm
  • Minimum Hole Diameter
    6.0 mm
Push-In Rivet Nylon Black

10218228

Price Range
£ 0.6094 - £ 0.5854

Stock Levels
6700 In stock
Attributes
  • Anchor Length
    20.8 mm
  • Head Diameter
    25.4 mm
  • Minimum Panel Thickness
    2.9 mm
  • Maximum Panel Thickness
    14.4 mm
  • Minimum Hole Diameter
    10.0 mm
Push-In Rivet Nylon Natural

10091654

Price Range
£ 0.326 - £ 0.3132

Stock Levels
109285 In stock
Attributes
  • Anchor Length
    8 mm
  • Head Diameter
    10 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    4.5 mm
  • Minimum Hole Diameter
    3.3 mm
Push-In Rivet Nylon Natural

10091708

Price Range
£ 0.3019 - £ 0.2905

Stock Levels
22007 In stock
Attributes
  • Anchor Length
    15 mm
  • Head Diameter
    12 mm
  • Minimum Panel Thickness
    2.0 mm
  • Maximum Panel Thickness
    10.0 mm
  • Minimum Hole Diameter
    4.1 mm
Push-In Rivet Nylon Natural

10091784

Price Range
£ 0.2891 - £ 0.2763

Stock Levels
487 In stock
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    17 mm
  • Minimum Panel Thickness
    2.0 mm
  • Maximum Panel Thickness
    5.5 mm
  • Minimum Hole Diameter
    5.9 mm
Push-In Rivet Nylon Natural

10091845

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
3066 In stock
Attributes
  • Anchor Length
    13.5 mm
  • Head Diameter
    13 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    9.0 mm
  • Minimum Hole Diameter
    6.8 mm
Push-In Rivet Nylon Natural

10119358

Price Range
£ 0.1262 - £ 0.1238

Stock Levels
259552 In stock
Attributes
  • Anchor Length
    15.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.0 mm
  • Minimum Panel Thickness
    3.0 mm
  • Maximum Panel Thickness
    11.0 mm
Push-In Rivet Nylon Black

10217931

Price Range
£ 0.7852 - £ 0.754

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    30.2 mm
  • Head Diameter
    31.8 mm
  • Minimum Panel Thickness
    13.5 mm
  • Maximum Panel Thickness
    23.4 mm
  • Minimum Hole Diameter
    7.0 mm
Push-In Rivet Nylon Natural

10218013

Price Range
£ 0.2976 - £ 0.2849

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.2 mm
  • Head Diameter
    11 mm
  • Minimum Panel Thickness
    0.7 mm
  • Maximum Panel Thickness
    8.0 mm
  • Minimum Hole Diameter
    4.8 mm
Push-In Rivet Nylon Natural

10218051

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
90 In stock
Attributes
  • Anchor Length
    19.7 mm
  • Head Diameter
    16.5 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    14.2 mm
  • Minimum Hole Diameter
    5.5 mm
Push-In Rivet Nylon Black

10218082

Price Range
£ 0.3982 - £ 0.3827

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19.7 mm
  • Head Diameter
    13 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    14.2 mm
  • Minimum Hole Diameter
    5.5 mm
Push-In Rivet Nylon Black

10218143

Price Range
£ 0.282 - £ 0.2707

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    20.4 mm
  • Head Diameter
    17.8 mm
  • Minimum Panel Thickness
    2.5 mm
  • Maximum Panel Thickness
    12.0 mm
  • Minimum Hole Diameter
    6.0 mm
Push-In Rivet Nylon Natural

10218211

Price Range
£ 0.6009 - £ 0.5769

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    20.8 mm
  • Head Diameter
    25.4 mm
  • Minimum Panel Thickness
    2.9 mm
  • Maximum Panel Thickness
    14.4 mm
  • Minimum Hole Diameter
    10.0 mm