Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Hole Diameter | Colour | Material | Head Diameter | Maximum Panel Thickness | Anchor Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1842 - £ 0.1927 | 122900 In stock |
0.106 in
2.7 mm
|
Black
|
Nylon
|
0.236 in
6 mm
|
0.157 in
4.0 mm
|
0.276 in
7 mm
|
||
| £ 0.2849 - £ 0.2976 | 10409 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.512 in
13 mm
|
0.591 in
15.0 mm
|
0.787 in
20 mm
|
||
| £ 0.1356 - £ 0.1383 | 8144 In stock |
0.276 in
7.0 mm
|
Natural
|
Nylon
|
0.709 in
18 mm
|
0.748 in
19.0 mm
|
0.906 in
23 mm
|
||
| £ 0.2763 - £ 0.2891 | 2605 In stock |
0.232 in
5.9 mm
|
Black
|
Nylon
|
0.669 in
17 mm
|
0.217 in
5.5 mm
|
0.433 in
11 mm
|
||
| £ 0.1294 - £ 0.1321 | 22069 In stock |
0.228 in
5.8 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.591 in
15.0 mm
|
0.748 in
19 mm
|
||
| £ 0.2749 - £ 0.2863 | 809 In stock |
0.220 in
5.6 mm
|
Black
|
Nylon
|
0.512 in
13 mm
|
0.276 in
7.0 mm
|
0.472 in
12 mm
|
||
| £ 0.3175 - £ 0.3302 | 1568 In stock |
0.232 in
5.9 mm
|
Black
|
Nylon
|
0.669 in
17 mm
|
0.394 in
10.0 mm
|
0.591 in
15 mm
|
||
| £ 0.2877 - £ 0.299 | Request the lead time here |
0.205 in
5.2 mm
|
Black
|
Nylon
|
0.472 in
12 mm
|
0.217 in
5.5 mm
|
0.394 in
10 mm
|
||
| £ 0.1927 - £ 0.2012 | 13918 In stock |
0.130 in
3.3 mm
|
Natural
|
Nylon
|
0.236 in
6 mm
|
0.315 in
8.0 mm
|
0.433 in
11 mm
|
||
| £ 0.2877 - £ 0.299 | 27999 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.472 in
12 mm
|
0.217 in
5.5 mm
|
0.394 in
10 mm
|
||
| £ 0.3387 - £ 0.3529 | 240 In stock |
0.283 in
7.2 mm
|
Natural
|
Nylon
|
0.551 in
14 mm
|
0.748 in
19.0 mm
|
0.945 in
24 mm
|
||
| £ 0.2409 - £ 0.2508 | 21438 In stock |
0.130 in
3.3 mm
|
Black
|
Nylon
|
0.236 in
6 mm
|
0.591 in
15.0 mm
|
0.709 in
18 mm
|
||
| £ 0.3019 - £ 0.3146 | 164142 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.512 in
13 mm
|
1.063 in
27.0 mm
|
1.260 in
32 mm
|
||
| £ 0.0774 - £ 0.0956 | Request the lead time here |
0.250 in
6.4 mm
|
Black
|
Nylon
|
0.750 in
19.1 mm
|
0.874 in
22.2 mm
|
1.250 in
31.8 mm
|
||
| 10365854 | £ 0.0972 - £ 0.12 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon
|
0.441 in
11.2 mm
|
0.331 in
8.4 mm
|
0.469 in
11.9 mm
|
|
| £ 0.0622 - £ 0.0768 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.450 in
11.4 mm
|
1 in
25.4 mm
|
|
||
| £ 0.0417 - £ 0.0515 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.375 in
9.5 mm
|
0.929 in
23.6 mm
|
0.375 in
9.5 mm
|
||
| £ 0.0332 - £ 0.041 | 6124 In stock |
0.260 in
6.6 mm
|
Black
|
Nylon
|
0.609 in
15.5 mm
|
0.185 in
4.7 mm
|
0.388 in
9.9 mm
|
||
| 10366530 | £ 0.0394 - £ 0.0487 | 4 In stock |
0.192 in
4.9 mm
|
Black
|
Nylon
|
0.437 in
11.1 mm
|
0.209 in
5.3 mm
|
0.437 in
11.1 mm
|
|
| £ 0.1927 - £ 0.2012 | Request the lead time here |
0.130 in
3.3 mm
|
Black
|
Nylon
|
0.236 in
6 mm
|
0.315 in
8.0 mm
|
0.433 in
11 mm