10119358
092000100002
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.1262 |
| 1000 + | £ 0.1238 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 0.591 in |
|---|---|
| Anchor Length | 15.0 mm |
| Head Diameter | 14.0 mm |
| Head Diameter | 0.551 in |
| Head Height | 0.079 in |
| Head Height | 2.0 mm |
| Minimum Panel Thickness | 0.118 in |
| Minimum Panel Thickness | 3.0 mm |
| Maximum Panel Thickness | 11.0 mm |
| Maximum Panel Thickness | 0.433 in |
| Maximum Hole Diameter | 5.8 mm |
| Maximum Hole Diameter | 0.228 in |
| Colour | Natural |
| Material | Nylon |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue