Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
306 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Hole Diameter Colour Material Head Diameter Maximum Panel Thickness Anchor Length View
£ 0.3132 - £ 0.326 3400 In stock
4.8 mm
Black
Nylon
11 mm
10.0 mm
16.3 mm
£ 0.4564 - £ 0.4748 Request the lead time here
6 mm
Black
Nylon
19 mm
8.1 mm
12.7 mm
£ 0.0904 - £ 0.096 649 In stock
7.1 mm
Black
Nylon
12 mm
7.2 mm
11.1 mm
£ 0.0922 - £ 0.098 65679 In stock
6.4 mm
Black
Nylon
16 mm
7.2 mm
11.1 mm
£ 0.2126 - £ 0.2211 25356 In stock
3 mm
Natural
Nylon
6 mm
6.3 mm
7.8 mm
£ 0.0938 - £ 0.0997 Request the lead time here
7.1 mm
Black
Nylon
16 mm
7.2 mm
11.1 mm
£ 0.2452 - £ 0.2551 Request the lead time here
3 mm
Black
Nylon
6 mm
6.3 mm
7.8 mm
£ 0.3472 - £ 0.3614 2095 In stock
6.4 mm
Black
Nylon
12.6 mm
26.5 mm
38.1 mm
£ 0.1294 - £ 0.1321 9626 In stock
5.8 mm
Natural
Nylon
16 mm
15.0 mm
19 mm
£ 0.7271 - £ 0.7569 Request the lead time here
7 mm
Natural
Nylon
31.8 mm
23.4 mm
30.2 mm
£ 0.0925 - £ 0.0983 Request the lead time here
7.1 mm
Black
Nylon
8 mm
14.2 mm
19 mm
£ 0.3245 - £ 0.3387 Request the lead time here
3 mm
Black
Nylon
5.5 mm
12.0 mm
14.5 mm
£ 0.3132 - £ 0.326 Request the lead time here
4 mm
Natural
Nylon
9.5 mm
8.0 mm
13.5 mm
£ 0.7115 - £ 0.7413 589 In stock
4.8 mm
Black
Nylon
11.9 mm
15.2 mm
17.8 mm
£ 0.754 - £ 0.7852 Request the lead time here
7 mm
Black
Nylon
31.8 mm
23.4 mm
30.2 mm
£ 0.3132 - £ 0.326 73 In stock
3.3 mm
Black
Nylon
10 mm
4.5 mm
8 mm
£ 0.2792 - £ 0.2919 26491 In stock
4.1 mm
Black
Nylon
12 mm
2.5 mm
6 mm
£ 0.0877 - £ 0.0932 4380 In stock
6.4 mm
Black
Nylon
12 mm
4.3 mm
8.6 mm
£ 0.2352 - £ 0.2409 Request the lead time here
3.5 mm
Black
Nylon
9.1 mm
5.0 mm
9.5 mm
10265949 £ 0.2041 - £ 0.2083 Request the lead time here
6 mm
Black
Nylon
15.5 mm
8.0 mm
12.7 mm
  • of 16
Push-In Rivet Nylon Black

10217689

Price Range
£ 0.326 - £ 0.3132

Stock Levels
3400 In stock
Attributes
  • Anchor Length
    16.3 mm
  • Head Diameter
    11 mm
  • Minimum Panel Thickness
    2.0 mm
  • Maximum Panel Thickness
    10.0 mm
  • Minimum Hole Diameter
    4.8 mm
Push-In Rivet Nylon Black

10217764

Price Range
£ 0.4748 - £ 0.4564

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.7 mm
  • Head Diameter
    19 mm
  • Minimum Panel Thickness
    2.4 mm
  • Maximum Panel Thickness
    8.1 mm
  • Minimum Hole Diameter
    6.0 mm
Push-In Rivet Nylon Black

10164518

Price Range
£ 0.096 - £ 0.0904

Stock Levels
649 In stock
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    12 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    2.1 mm
  • Maximum Panel Thickness
    7.2 mm
Push-In Rivet Nylon Black

10164440

Price Range
£ 0.098 - £ 0.0922

Stock Levels
65679 In stock
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    16 mm
  • Head Height
    2 mm
  • Minimum Panel Thickness
    2.1 mm
  • Maximum Panel Thickness
    7.2 mm
Push-In Rivet Nylon Natural

10217559

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
25356 In stock
Attributes
  • Anchor Length
    7.8 mm
  • Head Diameter
    6 mm
  • Minimum Panel Thickness
    3.5 mm
  • Maximum Panel Thickness
    6.3 mm
  • Minimum Hole Diameter
    3.0 mm
Push-In Rivet Nylon Black

10164525

Price Range
£ 0.0997 - £ 0.0938

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    16 mm
  • Head Height
    2 mm
  • Minimum Panel Thickness
    2.1 mm
  • Maximum Panel Thickness
    7.2 mm
Push-In Rivet Nylon Black

10217566

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.8 mm
  • Head Diameter
    6 mm
  • Minimum Panel Thickness
    3.5 mm
  • Maximum Panel Thickness
    6.3 mm
  • Minimum Hole Diameter
    3.0 mm
Push-In Rivet Nylon Black

10217832

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
2095 In stock
Attributes
  • Anchor Length
    38.1 mm
  • Head Diameter
    12.6 mm
  • Minimum Panel Thickness
    0.9 mm
  • Maximum Panel Thickness
    26.5 mm
  • Minimum Hole Diameter
    6.4 mm
Push-In Rivet Nylon Natural

10119372

Price Range
£ 0.1321 - £ 0.1294

Stock Levels
9626 In stock
Attributes
  • Anchor Length
    19 mm
  • Head Diameter
    16 mm
  • Head Height
    2 mm
  • Minimum Panel Thickness
    3.0 mm
  • Maximum Panel Thickness
    15.0 mm
Push-In Rivet Nylon Natural

10217924

Price Range
£ 0.7569 - £ 0.7271

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    30.2 mm
  • Head Diameter
    31.8 mm
  • Minimum Panel Thickness
    13.5 mm
  • Maximum Panel Thickness
    23.4 mm
  • Minimum Hole Diameter
    7.0 mm
Push-In Rivet Nylon Black

10164587

Price Range
£ 0.0983 - £ 0.0925

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19 mm
  • Head Diameter
    8 mm
  • Head Height
    1 mm
  • Minimum Panel Thickness
    6.9 mm
  • Maximum Panel Thickness
    14.2 mm
Push-In Rivet Nylon Black

10217580

Price Range
£ 0.3387 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    14.5 mm
  • Head Diameter
    5.5 mm
  • Minimum Panel Thickness
    4.0 mm
  • Maximum Panel Thickness
    12.0 mm
  • Minimum Hole Diameter
    3.0 mm
Push-In Rivet Nylon Natural

10217610

Price Range
£ 0.326 - £ 0.3132

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.5 mm
  • Head Diameter
    9.5 mm
  • Minimum Panel Thickness
    0.9 mm
  • Maximum Panel Thickness
    8.0 mm
  • Minimum Hole Diameter
    4.0 mm
Push-In Rivet Nylon Black

10217665

Price Range
£ 0.7413 - £ 0.7115

Stock Levels
589 In stock
Attributes
  • Anchor Length
    17.8 mm
  • Head Diameter
    11.9 mm
  • Minimum Panel Thickness
    2.5 mm
  • Maximum Panel Thickness
    15.2 mm
  • Minimum Hole Diameter
    4.8 mm
Push-In Rivet Nylon Black

10217931

Price Range
£ 0.7852 - £ 0.754

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    30.2 mm
  • Head Diameter
    31.8 mm
  • Minimum Panel Thickness
    13.5 mm
  • Maximum Panel Thickness
    23.4 mm
  • Minimum Hole Diameter
    7.0 mm
Push-In Rivet Nylon Black

10127148

Price Range
£ 0.326 - £ 0.3132

Stock Levels
73 In stock
Attributes
  • Anchor Length
    8 mm
  • Head Diameter
    10 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    4.5 mm
  • Minimum Hole Diameter
    3.3 mm
Push-In Rivet Nylon Black

10091678

Price Range
£ 0.2919 - £ 0.2792

Stock Levels
26491 In stock
Attributes
  • Anchor Length
    6 mm
  • Head Diameter
    12 mm
  • Minimum Panel Thickness
    1.0 mm
  • Maximum Panel Thickness
    2.5 mm
  • Minimum Hole Diameter
    4.1 mm
Push-In Rivet Nylon Black

10164488

Price Range
£ 0.0932 - £ 0.0877

Stock Levels
4380 In stock
Attributes
  • Anchor Length
    8.6 mm
  • Head Diameter
    12 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    2.1 mm
  • Maximum Panel Thickness
    4.3 mm
Push-In Rivet Nylon Black

10103531

Price Range
£ 0.2409 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.5 mm
  • Head Diameter
    9.1 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    0.7 mm
  • Maximum Panel Thickness
    5.0 mm
Push-In Rivet Nylon Black

10265949

Price Range
£ 0.2083 - £ 0.2041

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.7 mm
  • Head Diameter
    15.5 mm
  • Head Height
    1 mm
  • Minimum Panel Thickness
    2.0 mm
  • Maximum Panel Thickness
    8.0 mm