Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Hole Diameter | Colour | Material | Head Diameter | Maximum Panel Thickness | Anchor Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10149348 | £ 0.1814 - £ 0.1899 | 173 In stock |
0.25 in
6.35 mm
|
Black
|
Nylon
|
0.65 in
16.5 mm
|
0.626 in
15.9 mm
|
0.886 in
22.5 mm
|
|
| 10021811 | £ 0.2041 - £ 0.2083 | 131 In stock |
0.217 in
5.5 mm
|
Black
|
Nylon
|
0.354 in
9.0 mm
|
0.083 in
2.1 mm
|
0.197 in
5.0 mm
|
|
| £ 0.0897 - £ 0.0953 | 2898 In stock |
0.157 in
4.0 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.421 in
10.7 mm
|
0.591 in
15 mm
|
||
| 10021804 | £ 0.2083 - £ 0.2083 | 15733 In stock |
0.217 in
5.5 mm
|
Natural
|
Nylon
|
0.354 in
9.0 mm
|
0.083 in
2.1 mm
|
0.984 in
25.0 mm
|
|
| £ 0.1377 - £ 0.1431 | 81 In stock |
0.187 in
4.75 mm
|
Black
|
Nylon
|
0.433 in
11.0 mm
|
0.476 in
12.1 mm
|
0.65 in
16.5 mm
|
||
| £ 0.2041 - £ 0.2083 | 163988 In stock |
0.236 in
6 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.315 in
8.0 mm
|
0.591 in
15 mm
|
||
| £ 0.2126 - £ 0.2168 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.752 in
19.1 mm
|
0.287 in
7.3 mm
|
0.626 in
15.9 mm
|
||
| £ 0.4323 - £ 0.4323 | 925 In stock |
0.394 in
10 mm
|
Natural
|
Nylon
|
0.858 in
21.8 mm
|
0.787 in
20.0 mm
|
1.110 in
28.2 mm
|
||
| £ 0.282 - £ 0.282 | 95795 In stock |
0.343 in
8.7 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.512 in
13.0 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1488 - £ 0.1516 | 182196 In stock |
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.433 in
11 mm
|
0.512 in
13.0 mm
|
0.681 in
17.3 mm
|
||
| £ 0.1445 - £ 0.1474 | 4354 In stock |
0.248 in
6.3 mm
|
Natural
|
Nylon
|
0.701 in
17.8 mm
|
0.472 in
12.0 mm
|
0.803 in
20.4 mm
|
||
| £ 0.2579 - £ 0.2579 | Request the lead time here |
0.315 in
8 mm
|
Natural
|
Nylon
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
0.661 in
16.8 mm
|
||
| £ 0.2041 - £ 0.2083 | Request the lead time here |
0.236 in
6 mm
|
Natural
|
Nylon
|
0.630 in
16 mm
|
0.315 in
8.0 mm
|
0.591 in
15 mm
|
||
| £ 0.2026 - £ 0.2069 | 34847 In stock |
0.250 in
6.4 mm
|
Black
|
Nylon
|
0.701 in
17.8 mm
|
0.531 in
13.5 mm
|
0.744 in
18.9 mm
|
||
| £ 0.2126 - £ 0.2168 | 111 In stock |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.752 in
19.1 mm
|
0.287 in
7.3 mm
|
0.626 in
15.9 mm
|
||
| 10265932 | £ 0.2112 - £ 0.2154 | 79331 In stock |
0.197 in
5 mm
|
Black
|
Nylon
|
0.433 in
11 mm
|
0.315 in
8.0 mm
|
0.500 in
12.7 mm
|
|
| £ 0.3075 - £ 0.3075 | 16487 In stock |
0.252 in
6.4 mm
|
Clear
|
PP
|
0.701 in
17.8 mm
|
1.134 in
28.8 mm
|
1.381 in
35.1 mm
|
||
| £ 0.2296 - £ 0.2338 | 178349 In stock |
0.283 in
7.2 mm
|
Black
|
Nylon
|
0.626 in
15.9 mm
|
0.469 in
11.9 mm
|
0.744 in
18.9 mm
|
||
| 10265901 | £ 0.2352 - £ 0.2409 | 2000 In stock |
0.295 in
7.5 mm
|
Black
|
Nylon
|
0.748 in
19 mm
|
0.669 in
17.0 mm
|
0.827 in
21 mm
|
|
| £ 0.2409 - £ 0.2508 | Request the lead time here |
0.281 in
7.14 mm
|
Black
|
Nylon
|
0.65 in
16.5 mm
|
1.524 in
38.7 mm
|
1.783 in
45.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue