Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Hole Diameter | Colour | Material | Head Diameter | Maximum Panel Thickness | Anchor Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10000724 | £ 0.3019 - £ 0.3075 | 1000 In stock |
0.197 in
5 mm
|
Black
|
Nylon
|
0.618 in
15.7 mm
|
0.394 in
10.0 mm
|
0.832 in
21.1 mm
|
|
| £ 0.1272 - £ 0.157 | 2 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon
|
0.189 in
4.8 mm
|
0.075 in
1.9 mm
|
0.205 in
5.2 mm
|
||
| £ 0.1106 - £ 0.1365 | 156 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon
|
0.189 in
4.8 mm
|
0.075 in
1.9 mm
|
0.205 in
5.2 mm
|
||
| 10021767 | £ 0.0877 - £ 0.0895 | Request the lead time here |
0.25 in
6.35 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
0.606 in
15.4 mm
|
|
| £ 0.1106 - £ 0.1365 | 2000 In stock |
0.138 in
3.5 mm
|
Black
|
Nylon
|
0.189 in
4.8 mm
|
0.075 in
1.9 mm
|
0.205 in
5.2 mm
|
||
| £ 0.0849 - £ 0.0902 | 183350 In stock |
0.188 in
4.8 mm
|
Black
|
Nylon
|
0.315 in
8 mm
|
0.283 in
7.2 mm
|
0.437 in
11.1 mm
|
||
| £ 0.0861 - £ 0.0917 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.472 in
12 mm
|
0.169 in
4.3 mm
|
0.339 in
8.6 mm
|
||
| £ 0.0856 - £ 0.0909 | 1941 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.315 in
8 mm
|
0.421 in
10.7 mm
|
0.591 in
15 mm
|
||
| 10021804 | £ 0.2083 - £ 0.2083 | 15733 In stock |
0.217 in
5.5 mm
|
Natural
|
Nylon
|
0.354 in
9.0 mm
|
0.083 in
2.1 mm
|
0.984 in
25.0 mm
|
|
| £ 0.0892 - £ 0.0949 | 4740 In stock |
0.157 in
4.0 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.283 in
7.2 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1106 - £ 0.1365 | 5236 In stock |
0.126 in
3.2 mm
|
Black
|
Nylon
|
0.189 in
4.8 mm
|
0.075 in
1.9 mm
|
0.189 in
4.8 mm
|
||
| £ 0.3288 - £ 0.343 | 136 In stock |
0.187 in
4.7 mm
|
Natural
|
Nylon
|
0.433 in
11 mm
|
0.209 in
5.3 mm
|
0.437 in
11.1 mm
|
||
| £ 0.084 - £ 0.0894 | 71290 In stock |
0.157 in
4 mm
|
Black
|
Nylon
|
0.315 in
8 mm
|
0.169 in
4.3 mm
|
0.339 in
8.6 mm
|
||
| £ 0.1222 - £ 0.1509 | 1000 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.224 in
5.7 mm
|
0.591 in
15 mm
|
||
| £ 0.0861 - £ 0.0917 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.315 in
8 mm
|
0.169 in
4.3 mm
|
0.339 in
8.6 mm
|
||
| £ 0.0958 - £ 0.1019 | 4052 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.421 in
10.7 mm
|
0.591 in
15 mm
|
||
| £ 0.2579 - £ 0.2693 | 6709 In stock |
0.157 in
4 mm
|
Natural
|
Nylon
|
0.358 in
9.1 mm
|
0.236 in
6.0 mm
|
0.433 in
11 mm
|
||
| £ 0.0873 - £ 0.0928 | 88486 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.472 in
12 mm
|
0.421 in
10.7 mm
|
0.591 in
15 mm
|
||
| £ 0.0846 - £ 0.0899 | 7541 In stock |
0.157 in
4 mm
|
Black
|
Nylon
|
0.315 in
8 mm
|
0.421 in
10.7 mm
|
0.591 in
15 mm
|
||
| £ 0.3543 - £ 0.3699 | Request the lead time here |
0.217 in
5.5 mm
|
Natural
|
Nylon
|
0.512 in
13 mm
|
0.559 in
14.2 mm
|
0.776 in
19.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue