Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
306 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Hole Diameter Colour Material Head Diameter Maximum Panel Thickness Anchor Length View
£ 0.2849 - £ 0.2976 Request the lead time here
6.4 mm
Natural
Nylon
13 mm
15.0 mm
20 mm
£ 0.3387 - £ 0.3529 6699 In stock
7.2 mm
Black
Nylon
14 mm
19.0 mm
24 mm
£ 0.3019 - £ 0.3146 1854 In stock
6.4 mm
Natural
Nylon
13 mm
27.0 mm
32 mm
£ 0.2409 - £ 0.2508 38508 In stock
3.3 mm
Natural
Nylon
6 mm
15.0 mm
18 mm
£ 0.0611 - £ 0.0755 Request the lead time here
5.2 mm
Natural
Nylon
11.4 mm
15.9 mm
£ 0.0905 - £ 0.1118 Request the lead time here
4.1 mm
Black
Nylon
9.1 mm
6.4 mm
10.8 mm
£ 0.0615 - £ 0.0759 Request the lead time here
5.2 mm
Natural
Nylon
11.4 mm
19.1 mm
£ 0.1392 - £ 0.1445 14300 In stock
5.0 mm
Black
Nylon
11.0 mm
8.0 mm
12.7 mm
10224649 £ 0.1115 - £ 0.1377 Request the lead time here
6.4 mm
Black
Nylon
20 mm
50.8 mm
54.2 mm
£ 0.0977 - £ 0.1207 Request the lead time here
7.1 mm
Black
Nylon
20 mm
15.9 mm
19.5 mm
£ 0.029 - £ 0.0358 7891 In stock
3.2 mm
Black
Nylon
8.7 mm
3.2 mm
5.3 mm
10224496 £ 0.0294 - £ 0.0363 2000 In stock
4.8 mm
Black
Nylon
12.7 mm
9.5 mm
12 mm
£ 0.0563 - £ 0.0695 Request the lead time here
5.2 mm
Black
Nylon
15.9 mm
6.4 mm
9.5 mm
£ 0.0732 - £ 0.0903 Request the lead time here
6.4 mm
Black
Nylon
17.8 mm
25.4 mm
28.4 mm
10224519 £ 0.056 - £ 0.0691 Request the lead time here
4.8 mm
Black
Nylon
12.7 mm
15.9 mm
18.4 mm
£ 0.0649 - £ 0.0801 Request the lead time here
6.4 mm
Black
Nylon
17.8 mm
9.5 mm
12.9 mm
10224595 £ 0.0717 - £ 0.0885 Request the lead time here
6.4 mm
Black
Nylon
17.8 mm
22.2 mm
25.5 mm
£ 0.1108 - £ 0.1368 Request the lead time here
6.4 mm
Black
Nylon
17.8 mm
44.5 mm
47.8 mm
10224670 £ 0.0977 - £ 0.1207 Request the lead time here
7.1 mm
Black
Nylon
20 mm
12.7 mm
16.3 mm
£ 0.1007 - £ 0.1243 Request the lead time here
7.1 mm
Black
Nylon
20 mm
25.4 mm
29.1 mm
  • of 16
Push-In Rivet Nylon Natural

10091746

Price Range
£ 0.2976 - £ 0.2849

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    20 mm
  • Head Diameter
    13 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    15.0 mm
Push-In Rivet Nylon Black

10091838

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
6699 In stock
Attributes
  • Anchor Length
    24 mm
  • Head Diameter
    14 mm
  • Head Height
    1.2 mm
  • Minimum Panel Thickness
    2.0 mm
  • Maximum Panel Thickness
    19.0 mm
Push-In Rivet Nylon Natural

10091760

Price Range
£ 0.3146 - £ 0.3019

Stock Levels
1854 In stock
Attributes
  • Anchor Length
    32 mm
  • Head Diameter
    13 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    1.0 mm
  • Maximum Panel Thickness
    27.0 mm
Push-In Rivet Nylon Natural

10091630

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
38508 In stock
Attributes
  • Anchor Length
    18 mm
  • Head Diameter
    6 mm
  • Head Height
    0.9 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    15.0 mm
Push-In Rivet Nylon Natural

10366202

Price Range
£ 0.0755 - £ 0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.4 mm
  • Head Height
    4.1 mm
  • Maximum Panel Thickness
    15.9 mm
  • Maximum Hole Diameter
    5.2 mm
  • Colour
    Natural
Push-In Rivet Nylon Black

10365823

Price Range
£ 0.1118 - £ 0.0905

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.8 mm
  • Head Diameter
    9.1 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    0 mm
  • Maximum Panel Thickness
    6.4 mm
Push-In Rivet Nylon Natural

10366219

Price Range
£ 0.0759 - £ 0.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.4 mm
  • Head Height
    4.1 mm
  • Maximum Panel Thickness
    19.1 mm
  • Maximum Hole Diameter
    5.2 mm
  • Colour
    Natural
Push-In Rivet Nylon Black

10217726

Price Range
£ 0.1445 - £ 0.1392

Stock Levels
14300 In stock
Attributes
  • Anchor Length
    12.7 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.0 mm
  • Minimum Panel Thickness
    1.7 mm
  • Maximum Panel Thickness
    8.0 mm
Push-In Rivet Nylon Black

10224649

Price Range
£ 0.1377 - £ 0.1115

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    54.2 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    50.8 mm
Push-In Rivet Nylon Black

10224687

Price Range
£ 0.1207 - £ 0.0977

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19.5 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    15.9 mm
Push-In Rivet Nylon Black

10224458

Price Range
£ 0.0358 - £ 0.029

Stock Levels
7891 In stock
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.6 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    3.2 mm
Push-In Rivet Nylon Black

10224496

Price Range
£ 0.0363 - £ 0.0294

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    12 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    9.5 mm
Push-In Rivet Nylon Black

10224533

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.8 mm
  • Maximum Panel Thickness
    6.4 mm
Push-In Rivet Nylon Black

10224601

Price Range
£ 0.0903 - £ 0.0732

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    28.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    25.4 mm
Push-In Rivet Nylon Black

10224519

Price Range
£ 0.0691 - £ 0.056

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    18.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    15.9 mm
Push-In Rivet Nylon Black

10224557

Price Range
£ 0.0801 - £ 0.0649

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.9 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    9.5 mm
Push-In Rivet Nylon Black

10224595

Price Range
£ 0.0885 - £ 0.0717

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    25.5 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    22.2 mm
Push-In Rivet Nylon Black

10224632

Price Range
£ 0.1368 - £ 0.1108

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    47.8 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    44.5 mm
Push-In Rivet Nylon Black

10224670

Price Range
£ 0.1207 - £ 0.0977

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    16.3 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    12.7 mm
Push-In Rivet Nylon Black

10224717

Price Range
£ 0.1243 - £ 0.1007

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    29.1 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    25.4 mm