Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Handle Material | Mount Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 29.44 - £ 30.0353 | Request the lead time here |
7.874 in
200.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| £ 644.5887 - £ 644.5887 | 13 In stock |
11.811 in
300.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| £ 33.6639 - £ 34.3443 | 5 In stock |
15.748 in
400.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| £ 38.469 - £ 39.2628 | 2 In stock |
19.685 in
500.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| £ 31.7642 - £ 32.4141 | Request the lead time here |
9.843 in
250.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| £ 33.797 - £ 34.4884 | Request the lead time here |
13.78 in
350.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| £ 31.6512 - £ 32.3032 | Request the lead time here |
7.874 in
200.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| £ 692.1865 - £ 692.1865 | Request the lead time here |
11.811 in
300.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| £ 34.4331 - £ 35.1384 | Request the lead time here |
15.748 in
400.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| £ 36.9807 - £ 37.7461 | Request the lead time here |
19.685 in
500.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| £ 30.4038 - £ 31.0275 | Request the lead time here |
9.843 in
250.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| £ 32.7709 - £ 33.4513 | 20 In stock |
13.78 in
350.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| £ 28.4653 - £ 28.4653 | Request the lead time here |
17.047 in
433.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| £ 18.2763 - £ 20.307 | Request the lead time here |
20.984 in
533.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| £ 9.1603 - £ 10.1782 | Request the lead time here |
32.756 in
832.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| £ 4.6487 - £ 7.2314 | 36 In stock |
17.008 in
432.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| £ 20.4499 - £ 22.7221 | Request the lead time here |
28.858 in
733.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| £ 18.5764 - £ 20.6405 | 8 In stock |
24.921 in
633.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| £ 11.3871 - £ 12.6523 | Request the lead time here |
40.63 in
1032.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| £ 6.8894 - £ 10.7169 | Request the lead time here |
24.882 in
632.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm