Quantity | Unit price |
---|---|
1 + | £ 33.9762 |
Thread Size | 8.5 mm |
---|---|
Base Width | 46.0 mm |
Base Width | 1.811 in |
Mounting Hole Distance | 600.0 mm |
Mounting Hole Distance | 23.622 in |
Overall Height | 80.0 mm |
Overall Height | 3.15 in |
Overall Length | 633.0 mm |
Overall Length | 24.921 in |
Thread Length | 11.0 mm |
Thread Length | 0.433 in |
Tube Diameter | 30.0 mm |
Tube Diameter | 1.181 in |
Handle Material | Stainless Steel |
Handle Shape | U |
Mount Type | Threaded Female |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue