Menu Search

Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

Essentra Part Number:

20075835

Manufacturer Part Number:

487500E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 20.307
5 + £ 18.2763
Standard pack: 1

Order in multiple of 1

Total price:

£ 20.31

1 x £ 20.307

Specifications

Imperial
Metric
SKU attributes
Thread Size 8.5 mm
Base Width 46.0 mm
Mounting Hole Distance 500.0 mm
Overall Height 80.0 mm
Overall Length 533.0 mm
Thread Length 11.0 mm
Tube Diameter 30.0 mm
Handle Material Stainless Steel
Handle Shape U
Mount Type Threaded Female
Commodity Code 8302420090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us