Menu Search

Pull Handles - Arch Shape Plastic

In stock

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options
.

Series Code: SR5587, SR5586

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length Handle Material Mount Type Handle Colour Overall Height View
£ 3.2119 - £ 4.6921 1288 In stock
Non Threaded
Nylon 6
Plain
Black
40.0 mm
£ 2.4096 - £ 2.4663 6 In stock
M2
35.0 mm
Nylon 6
Screw Mount
Grey
27.0 mm
£ 10.5173 - £ 10.7299 Request the lead time here
M5
140.0 mm
Nylon
Screw Mount
Black
50.0 mm
£ 0.2693 - £ 0.2693 Request the lead time here
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 5.5421 - £ 5.6555 Request the lead time here
Non Threaded
114.0 mm
GF PA
Screw Mount
Grey
33.0 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2693 - £ 0.2693 13000 In stock
M8
17.0 mm
Nylon
Threaded
8.5 mm
£ 0.2693 - £ 0.2693 10200 In stock
M8
17.0 mm
Nylon
Threaded
10.5 mm
10259207 £ 7.2124 - £ 19.9291 Request the lead time here
M6
Glass Filled Nylon 6
Threaded Insert
Black
50.0 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2693 - £ 0.2693 Request the lead time here
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 5.961 - £ 16.4331 103 In stock
Non Threaded
126.0 mm
GF PA
Push Fit
Black
43.0 mm
£ 7.3322 - £ 28.6416 661 In stock
M8
Glass Filled Nylon 6
Threaded Insert
Black
50.0 mm
£ 4.8617 - £ 9.5676 Request the lead time here
M8
146.0 mm
PA
Threaded Insert
Black
42.0 mm
£ 0.2693 - £ 0.2693 Request the lead time here
M8
17.0 mm
Nylon
Threaded
8.5 mm
10259160 £ 8.5696 - £ 23.704 677 In stock
M6
Glass Filled Nylon 6
Threaded Insert
Black
41.0 mm
£ 0.1927 - £ 0.1927 13200 In stock
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 2.5088 - £ 2.5513 Request the lead time here
M2
63.5 mm
Nylon 6
Screw Mount
Black
27.0 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 3.6144 - £ 5.9266 Request the lead time here
M6
119.5 mm
Glass Filled Nylon 6
Threaded Insert
Black
35.0 mm
  • of 3
Pull Handle 40.0 mm Nylon 6

20060589

Price Range
£ 4.6921 - £ 3.2119

Stock Levels
1288 In stock
Attributes
  • Mounting Hole Distance
    122.0 mm
  • Overall Height
    40.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon 6
  • Material
    Nylon
Handle Grip 28.5 mm M2 Nylon 6 Grey

10273692

Price Range
£ 2.4663 - £ 2.4096

Stock Levels
6 In stock
Attributes
  • Mounting Hole Distance
    28.5 mm
  • Overall Height
    27.0 mm
  • Overall Length
    35.0 mm
  • Handle Colour
    Grey
  • Handle Material
    Nylon 6
Handle Grip 120.0 mm M5 Nylon Black

10273760

Price Range
£ 10.7299 - £ 10.5173

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    50.0 mm
  • Overall Length
    140.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon
  • Handle Style
    Curved Handle
Cover Cap M8 Nylon Blue

10260654

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Blue
  • Handle Material
    Nylon
  • Material
    Nylon
Curved Handle 93.5 mm Non Threaded GF PA Grey

10187968

Price Range
£ 5.6555 - £ 5.5421

Stock Levels
Request the lead time here
Attributes
  • Base Length
    74.0 mm
  • Overall Height
    33.0 mm
  • Overall Length
    114.0 mm
  • Handle Colour
    Grey
  • Handle Material
    GF PA
Cover Cap M6 Nylon Green

10260616

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Green
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 Nylon Red

10260647

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
13000 In stock
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Red
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 10.5 mm 17.0 mm Nylon Grey

10260708

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
10200 In stock
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Grey
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 117.0 mm M6 Glass Filled Nylon 6 Black

10259207

Price Range
£ 19.9291 - £ 7.2124

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    50.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Cover Cap M6 Nylon Blue

10260579

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Blue
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 10.5 mm 17.0 mm Nylon Orange

10260715

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Orange
  • Handle Material
    Nylon
  • Material
    Nylon
Angled Handle 108.0 mm Non Threaded GF PA Black

10259146

Price Range
£ 16.4331 - £ 5.961

Stock Levels
103 In stock
Attributes
  • Base Length
    126.0 mm
  • Overall Height
    43.0 mm
  • Overall Length
    126.0 mm
  • Bar End Material
    GF PA
  • Handle Colour
    Black
Handle Grip 117.0 mm M8 Glass Filled Nylon 6 Black

10259214

Price Range
£ 28.6416 - £ 7.3322

Stock Levels
661 In stock
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    50.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Handle Grip 117.0 mm M8 PA Black

10260531

Price Range
£ 9.5676 - £ 4.8617

Stock Levels
Request the lead time here
Attributes
  • Base Length
    145.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    42.0 mm
  • Overall Length
    146.0 mm
  • Bar End Material
    PA
Cover Cap M8 Nylon Yellow

10260661

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Yellow
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 120.0 mm M6 Glass Filled Nylon 6 Black

10259160

Price Range
£ 23.704 - £ 8.5696

Stock Levels
677 In stock
Attributes
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    41.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Cover Cap M6 Nylon Yellow

10260586

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
13200 In stock
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Yellow
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 28.5 mm M2 Nylon 6 Black

10273715

Price Range
£ 2.5513 - £ 2.5088

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    28.5 mm
  • Overall Height
    27.0 mm
  • Overall Length
    63.5 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon 6
Cover Cap M6 9.5 mm 15.0 mm Nylon Grey

10260623

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Grey
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 93.4 mm M6 Glass Filled Nylon 6 Black

10260517

Price Range
£ 5.9266 - £ 3.6144

Stock Levels
Request the lead time here
Attributes
  • Base Length
    119.5 mm
  • Mounting Hole Distance
    93.4 mm
  • Overall Height
    35.0 mm
  • Overall Length
    119.5 mm
  • Bar End Material
    PA