10259146
465928
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 16.4331 |
| 50 + | £ 5.961 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 4.961 in |
|---|---|
| Base Length | 126.0 mm |
| Overall Height | 43.0 mm |
| Overall Height | 1.693 in |
| Overall Length | 4.961 in |
| Overall Length | 126.0 mm |
| Bar End Material | GF PA |
| Handle Colour | Black |
| Handle Material | GF PA |
| Handle Style | Angled Bridge |
| Handle Type | Bridge Handle |
| Mount Type | Push Fit |
| Commodity Code | 3926300090 |
| Thread Size | Non Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue