Menu Search

Pull Handles - Arch Shape Plastic

In stock

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options
.

Series Code: SR5587, SR5586

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length Handle Material Mount Type Handle Colour Overall Height View
£ 3.2119 - £ 4.6921 1288 In stock
Non Threaded
Nylon 6
Plain
Black
40.0 mm
£ 0.1927 - £ 0.1927 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2693 - £ 0.2693 13000 In stock
M8
17.0 mm
Nylon
Threaded
8.5 mm
£ 0.2693 - £ 0.2693 10200 In stock
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 5.1078 - £ 6.3692 Request the lead time here
Non Threaded
114.0 mm
GF PA
Screw Mount
Grey
33.0 mm
£ 2.619 - £ 2.619 Request the lead time here
Non Threaded
80.0 mm
Glass Filled Nylon
Screw on
80.0 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2693 - £ 0.2693 Request the lead time here
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 8.9156 - £ 33.6728 2300 In stock
M8
Glass Filled Nylon 6
Threaded Insert
Black
56.0 mm
£ 5.5421 - £ 5.6555 Request the lead time here
Non Threaded
114.0 mm
GF PA
Screw Mount
Grey
33.0 mm
£ 0.2693 - £ 0.2693 Request the lead time here
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 9.5822 - £ 26.4216 297 In stock
M10
Glass Filled Nylon 6
Threaded Insert
Black
56.0 mm
£ 5.5421 - £ 5.6555 Request the lead time here
Non Threaded
114.0 mm
GF PA
Screw Mount
Grey
33.0 mm
10259207 £ 7.2124 - £ 19.9291 Request the lead time here
M6
Glass Filled Nylon 6
Threaded Insert
Black
50.0 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2693 - £ 0.2693 Request the lead time here
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
  • of 3
Pull Handle 40.0 mm Nylon 6

20060589

Price Range
£ 4.6921 - £ 3.2119

Stock Levels
1288 In stock
Attributes
  • Mounting Hole Distance
    122.0 mm
  • Overall Height
    40.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon 6
  • Material
    Nylon
Cover Cap M6 Nylon Black

10260593

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Black
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 Nylon Red

10260647

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
13000 In stock
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Red
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 10.5 mm 17.0 mm Nylon Grey

10260708

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
10200 In stock
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Grey
  • Handle Material
    Nylon
  • Material
    Nylon
Curved Handle 93.5 mm Non Threaded GF PA Grey

10187951

Price Range
£ 6.3692 - £ 5.1078

Stock Levels
Request the lead time here
Attributes
  • Base Length
    74.0 mm
  • Overall Height
    33.0 mm
  • Overall Length
    114.0 mm
  • Handle Colour
    Grey
  • Handle Material
    GF PA
Pull Handle 80.0 mm Glass Filled Nylon Black

10136133

Price Range
£ 2.619 - £ 2.619

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    80.0 mm
  • Overall Length
    80.0 mm
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Material
    Nylon
Cover Cap M6 Nylon Orange

10260630

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Orange
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 10.5 mm 17.0 mm Nylon Green

10260692

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Green
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 132.0 mm M8 Glass Filled Nylon 6 Black

10259184

Price Range
£ 33.6728 - £ 8.9156

Stock Levels
2300 In stock
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    56.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Curved Handle 93.5 mm Non Threaded GF PA Grey

10187944

Price Range
£ 5.6555 - £ 5.5421

Stock Levels
Request the lead time here
Attributes
  • Base Length
    74.0 mm
  • Overall Height
    33.0 mm
  • Overall Length
    114.0 mm
  • Handle Colour
    Grey
  • Handle Material
    GF PA
Cover Cap M8 10.5 mm 17.0 mm Nylon Orange

10260715

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Orange
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 132.0 mm M10 Glass Filled Nylon 6 Black

10259191

Price Range
£ 26.4216 - £ 9.5822

Stock Levels
297 In stock
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    56.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Curved Handle 93.5 mm Non Threaded GF PA Grey

10187968

Price Range
£ 5.6555 - £ 5.5421

Stock Levels
Request the lead time here
Attributes
  • Base Length
    74.0 mm
  • Overall Height
    33.0 mm
  • Overall Length
    114.0 mm
  • Handle Colour
    Grey
  • Handle Material
    GF PA
Handle Grip 117.0 mm M6 Glass Filled Nylon 6 Black

10259207

Price Range
£ 19.9291 - £ 7.2124

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    50.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Cover Cap M6 Nylon Red

10260562

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Red
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 Nylon Blue

10260579

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Blue
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 Nylon Green

10260616

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Green
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 9.5 mm 15.0 mm Nylon White

10260609

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    White
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 Nylon Blue

10260654

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Blue
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 9.5 mm 15.0 mm Nylon Grey

10260623

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Grey
  • Handle Material
    Nylon
  • Material
    Nylon