Menu Search

Pull Handles - Arch Shape Plastic

In stock

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options
.

Series Code: SR5587, SR5586

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length Handle Material Mount Type Handle Colour Overall Height View
£ 5.961 - £ 16.4331 103 In stock
Non Threaded
126.0 mm
GF PA
Push Fit
Black
43.0 mm
£ 0.2693 - £ 0.2693 13000 In stock
M8
17.0 mm
Nylon
Threaded
8.5 mm
£ 0.2693 - £ 0.2693 10200 In stock
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 9.5822 - £ 26.4216 297 In stock
M10
Glass Filled Nylon 6
Threaded Insert
Black
56.0 mm
£ 0.2693 - £ 0.2693 Request the lead time here
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 8.5339 - £ 23.6052 Request the lead time here
M8
Glass Filled Nylon 6
Threaded Insert
Black
41.0 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2693 - £ 0.2693 200 In stock
M8
17.0 mm
Nylon
Threaded
8.5 mm
£ 0.1927 - £ 0.1927 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.2012 - £ 0.2012 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
10273708 £ 2.4096 - £ 2.4663 Request the lead time here
M2
35.0 mm
Nylon 6
Screw Mount
Black
27.0 mm
£ 3.0758 - £ 3.0758 Request the lead time here
M6
145.0 mm
PA
Plain
Black
40.0 mm
£ 3.6144 - £ 5.9266 Request the lead time here
M6
119.5 mm
Glass Filled Nylon 6
Threaded Insert
Black
35.0 mm
£ 9.4542 - £ 9.6527 Request the lead time here
Non Threaded
112.4 mm
PPN
Screw Mount
Black
25.0 mm
£ 4.8617 - £ 9.5676 Request the lead time here
M8
146.0 mm
PA
Threaded Insert
Black
42.0 mm
10259160 £ 8.5696 - £ 23.704 677 In stock
M6
Glass Filled Nylon 6
Threaded Insert
Black
41.0 mm
£ 2.5088 - £ 2.5513 Request the lead time here
M2
63.5 mm
Nylon 6
Screw Mount
Black
27.0 mm
£ 2.4096 - £ 2.4663 6 In stock
M2
35.0 mm
Nylon 6
Screw Mount
Grey
27.0 mm
  • of 3
Angled Handle 108.0 mm Non Threaded GF PA Black

10259146

Price Range
£ 16.4331 - £ 5.961

Stock Levels
103 In stock
Attributes
  • Base Length
    126.0 mm
  • Overall Height
    43.0 mm
  • Overall Length
    126.0 mm
  • Bar End Material
    GF PA
  • Handle Colour
    Black
Cover Cap M8 Nylon Red

10260647

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
13000 In stock
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Red
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 10.5 mm 17.0 mm Nylon Grey

10260708

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
10200 In stock
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Grey
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 Nylon Red

10260562

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Red
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 132.0 mm M10 Glass Filled Nylon 6 Black

10259191

Price Range
£ 26.4216 - £ 9.5822

Stock Levels
297 In stock
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    56.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Cover Cap M8 10.5 mm 17.0 mm Nylon Green

10260692

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Green
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 120.0 mm M8 Glass Filled Nylon 6 Black

10259177

Price Range
£ 23.6052 - £ 8.5339

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    41.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Cover Cap M6 9.5 mm 15.0 mm Nylon Grey

10260623

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Grey
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 Nylon Yellow

10260661

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
200 In stock
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Yellow
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 Nylon Black

10260593

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Black
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 Nylon Orange

10260630

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Orange
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 9.5 mm 15.0 mm Nylon White

10260609

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    White
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 28.5 mm M2 Nylon 6 Black

10273708

Price Range
£ 2.4663 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    28.5 mm
  • Overall Height
    27.0 mm
  • Overall Length
    35.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon 6
Handle Grip 117.0 mm M6 PA Black

10260494

Price Range
£ 3.0758 - £ 3.0758

Stock Levels
Request the lead time here
Attributes
  • Base Length
    145.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    145.0 mm
  • Bar End Material
    PA
  • Handle Colour
    Black
Handle Grip 93.4 mm M6 Glass Filled Nylon 6 Black

10260517

Price Range
£ 5.9266 - £ 3.6144

Stock Levels
Request the lead time here
Attributes
  • Base Length
    119.5 mm
  • Mounting Hole Distance
    93.4 mm
  • Overall Height
    35.0 mm
  • Overall Length
    119.5 mm
  • Bar End Material
    PA
Handle Grip 89.9 mm Non Threaded PPN Black

10273739

Price Range
£ 9.6527 - £ 9.4542

Stock Levels
Request the lead time here
Attributes
  • Base Width
    3.2 mm
  • Mounting Hole Distance
    89.9 mm
  • Overall Height
    25.0 mm
  • Overall Length
    112.4 mm
  • Handle Colour
    Black
Handle Grip 117.0 mm M8 PA Black

10260531

Price Range
£ 9.5676 - £ 4.8617

Stock Levels
Request the lead time here
Attributes
  • Base Length
    145.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    42.0 mm
  • Overall Length
    146.0 mm
  • Bar End Material
    PA
Handle Grip 120.0 mm M6 Glass Filled Nylon 6 Black

10259160

Price Range
£ 23.704 - £ 8.5696

Stock Levels
677 In stock
Attributes
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    41.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Handle Grip 28.5 mm M2 Nylon 6 Black

10273715

Price Range
£ 2.5513 - £ 2.5088

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    28.5 mm
  • Overall Height
    27.0 mm
  • Overall Length
    63.5 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon 6
Handle Grip 28.5 mm M2 Nylon 6 Grey

10273692

Price Range
£ 2.4663 - £ 2.4096

Stock Levels
6 In stock
Attributes
  • Mounting Hole Distance
    28.5 mm
  • Overall Height
    27.0 mm
  • Overall Length
    35.0 mm
  • Handle Colour
    Grey
  • Handle Material
    Nylon 6