Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.
Material: Nylon 6/6, PA Colour: Black, Natural, White, Grey Material Flammability Standard: UL94 V-2, Series Code: SRV0000, SRV0002, SRV0001, SR1934, SRSHC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | Colour | d1 | Mount Style | W | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.5733 - £ 1.6442 | Request the lead time here |
2.559 in
65.0 mm
|
Grey
|
2.362 in
60.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.4124 - £ 0.4294 | 66 In stock |
0.906 in
23.0 mm
|
White
|
0.807 in
20.5 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.3047 - £ 0.3175 | Request the lead time here |
0.531 in
13.5 mm
|
Grey
|
0.472 in
12.0 mm
|
Quick Assembly
|
0.236 in
6.0 mm
|
1
|
||
| £ 0.3302 - £ 0.3444 | 596 In stock |
0.472 in
12.0 mm
|
Grey
|
0.402 in
10.2 mm
|
Quick Assembly
|
0.236 in
6.0 mm
|
1
|
||
| £ 1.7717 - £ 1.8426 | 90 In stock |
3.346 in
85.0 mm
|
Black
|
3.15 in
80.0 mm
|
Interlocking Design
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.9326 - £ 0.9723 | 2581 In stock |
1.516 in
38.5 mm
|
Black
|
1.378 in
35.0 mm
|
Interlocking Design
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.3047 - £ 0.3175 | 409291 In stock |
0.362 in
9.2 mm
|
Black
|
0.315 in
8.0 mm
|
Interlocking Design
|
0.197 in
5.0 mm
|
1
|
||
| £ 1.6017 - £ 1.6725 | 3750 In stock |
2.756 in
70.0 mm
|
White
|
2.598 in
66.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| £ 1.7009 - £ 1.7717 | Request the lead time here |
3.346 in
85.0 mm
|
Grey
|
3.15 in
80.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.9496 - £ 0.9879 | Request the lead time here |
1.87 in
47.5 mm
|
Grey
|
0.433 in
11.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.995 - £ 1.0361 | 200 In stock |
2.382 in
60.5 mm
|
Grey
|
2.224 in
56.5 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue