Menu Search

Oval Tube Inserts

In stock

Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.

Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.

  • Features an oval design. Ideal for adding a high quality, finished appearance to an application.
  • Ideal for popular size gauges.
  • Easy fitting and removal, and secure fixing.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability T2 h Material L L1 h1 T1 View
£ 0.3897 - £ 0.4053 1510 In stock
1.5 mm
11.5 mm
PE
40.0 mm
20.0 mm
4.0 mm
2.0 mm
£ 0.462 - £ 0.4805 1322 In stock
1.5 mm
11.5 mm
PE
48.0 mm
20.0 mm
5.0 mm
2.0 mm
£ 0.2438 - £ 0.2551 500 In stock
1.5 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
2.0 mm
£ 0.6477 - £ 0.6747 820 In stock
1.0 mm
11.5 mm
PE
50.0 mm
25.0 mm
5.0 mm
2.5 mm
£ 0.3614 - £ 0.3685 300 In stock
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.1899 - £ 0.1984 4566 In stock
1.0 mm
11.5 mm
PE
30.0 mm
15.0 mm
5.0 mm
2.5 mm
£ 1.1707 - £ 1.2204 400 In stock
1.0 mm
13.0 mm
PE
60.0 mm
30.0 mm
5.0 mm
2.0 mm
£ 1.2189 - £ 2.9766 190 In stock
10.0 mm
ABS
45.0 mm
17.0 mm
5.0 mm
1.2 mm
£ 0.2168 - £ 0.2253 4750 In stock
1.2 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
2.5 mm
£ 0.2409 - £ 0.5288 4450 In stock
1.2 mm
10.0 mm
PE
40.0 mm
20.0 mm
3.0 mm
1.5 mm
£ 0.1899 - £ 0.1984 2748 In stock
1.0 mm
11.5 mm
PE
30.0 mm
15.0 mm
5.0 mm
2.5 mm
£ 1.4599 - £ 1.5166 Request the lead time here
1.0 mm
13.0 mm
PE
60.0 mm
30.0 mm
5.0 mm
2.0 mm
£ 0.6477 - £ 0.6747 18 In stock
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.1899 - £ 0.1984 34863 In stock
1.0 mm
11.5 mm
PE
30.0 mm
15.0 mm
5.0 mm
2.5 mm
£ 0.771 - £ 1.8816 560 In stock
10.0 mm
ABS
25.0 mm
15.0 mm
5.0 mm
1.2 mm
£ 0.1058 - £ 0.2232 5400 In stock
0.8 mm
11.5 mm
LDPE - PIR
31.8 mm
15.9 mm
3.5 mm
3.0 mm
10246771 £ 0.153 - £ 0.4863 4000 In stock
1.5 mm
10.0 mm
PE
20.0 mm
10.0 mm
5.0 mm
2.0 mm
10254080 £ 0.1927 - £ 0.3774 3300 In stock
1.0 mm
10.0 mm
PE
30.0 mm
15.0 mm
2.5 mm
1.5 mm
£ 0.3075 - £ 0.3534 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.7016 - £ 1.7115 Request the lead time here
9.0 mm
ABS
25.0 mm
10.0 mm
5.0 mm
1.5 mm
  • of 3
Oval Tube Insert 40.0 mm 20.0 mm 2.0 mm 1.5 mm White PE

10216118

Price Range
£ 0.4053 - £ 0.3897

Stock Levels
1510 In stock
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T2
    1.5 mm
Oval Tube Insert 48.0 mm 20.0 mm 2.0 mm 1.5 mm Grey PE

10216156

Price Range
£ 0.4805 - £ 0.462

Stock Levels
1322 In stock
Attributes
  • L
    48.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 35.0 mm 20.0 mm 2.0 mm 1.5 mm Grey PE

10216019

Price Range
£ 0.2551 - £ 0.2438

Stock Levels
500 In stock
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 25.0 mm 2.5 mm 1.0 mm White PE

10216194

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
820 In stock
Attributes
  • L
    50.0 mm
  • L1
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Grey PE

10216231

Price Range
£ 0.3685 - £ 0.3614

Stock Levels
300 In stock
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.5 mm 1.0 mm White PE

10347904

Price Range
£ 0.1984 - £ 0.1899

Stock Levels
4566 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 60.0 mm 30.0 mm 2.0 mm 1.0 mm Black PE

10347942

Price Range
£ 1.2204 - £ 1.1707

Stock Levels
400 In stock
Attributes
  • L
    60.0 mm
  • L1
    30.0 mm
  • h
    13.0 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 45.0 mm 17.0 mm 1.2 mm Natural ABS

10289853

Price Range
£ 2.9766 - £ 1.2189

Stock Levels
190 In stock
Attributes
  • L
    45.0 mm
  • L1
    17.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 35.0 mm 20.0 mm 2.5 mm 1.2 mm White PE

10215975

Price Range
£ 0.2253 - £ 0.2168

Stock Levels
4750 In stock
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.2 mm
Oval Tube Insert 40.0 mm 20.0 mm 1.5 mm 1.2 mm Black PE

10257159

Price Range
£ 0.5288 - £ 0.2409

Stock Levels
4450 In stock
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    10.0 mm
  • h1
    3.0 mm
  • T2
    1.2 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.5 mm 1.0 mm Grey PE

10347911

Price Range
£ 0.1984 - £ 0.1899

Stock Levels
2748 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 60.0 mm 30.0 mm 2.0 mm 1.0 mm Black PE

10347959

Price Range
£ 1.5166 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • L1
    30.0 mm
  • h
    13.0 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10216217

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
18 In stock
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.5 mm 1.0 mm Black PE

10347928

Price Range
£ 0.1984 - £ 0.1899

Stock Levels
34863 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 25.0 mm 15.0 mm 1.2 mm Natural ABS

10289815

Price Range
£ 1.8816 - £ 0.771

Stock Levels
560 In stock
Attributes
  • L
    25.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 31.8 mm 15.9 mm 3.0 mm 0.8 mm Black LDPE - PIR

10079768

Price Range
£ 0.2232 - £ 0.1058

Stock Levels
5400 In stock
Attributes
  • L
    31.8 mm
  • L1
    15.9 mm
  • h
    11.5 mm
  • h1
    3.5 mm
  • T2
    0.8 mm
Oval Tube Insert 20.0 mm 10.0 mm 2.0 mm 1.5 mm Black PE

10246771

Price Range
£ 0.4863 - £ 0.153

Stock Levels
4000 In stock
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 30.0 mm 15.0 mm 1.5 mm 1.0 mm Black PE

10254080

Price Range
£ 0.3774 - £ 0.1927

Stock Levels
3300 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    2.5 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10258033

Price Range
£ 0.3534 - £ 0.3075

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 25.0 mm 10.0 mm 1.5 mm Natural ABS

10289808

Price Range
£ 1.7115 - £ 0.7016

Stock Levels
Request the lead time here
Attributes
  • L
    25.0 mm
  • L1
    10.0 mm
  • h
    9.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm