Quantity | Unit price |
---|---|
10 - 99 | £ 1.7115 |
100 - 499 | £ 0.7625 |
500 - 999 | £ 0.7483 |
1000 - 1499 | £ 0.7328 |
1500 - 1999 | £ 0.7172 |
2000 + | £ 0.7016 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
L | 25.0 mm |
---|---|
L | 0.984 in |
L1 | 0.394 in |
L1 | 10.0 mm |
h | 0.354 in |
h | 9.0 mm |
h1 | 5.0 mm |
h1 | 0.197 in |
T1 | 1.5 mm |
T1 | 0.059 in |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Colour | Natural |
Finish | Chrome |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue