10347959
145603069903
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.5166 |
| 250 - 999 | £ 1.4883 |
| 1000 + | £ 1.4599 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| L | 2.362 in |
|---|---|
| L | 60.0 mm |
| L1 | 30.0 mm |
| L1 | 1.181 in |
| h | 0.512 in |
| h | 13.0 mm |
| h1 | 5.0 mm |
| h1 | 0.197 in |
| T2 | 1.0 mm |
| T2 | 0.039 in |
| T1 | 2.0 mm |
| T1 | 0.079 in |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Finish | Textured |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue